Product Status Discontinued on 1/30/2025 Model Number: N254-024-6AD
24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Owner's manuals
Replaced by
No exact replacement
See Similar Products
Documents & Downloads
Product Warranty
Product Warranty Period (Worldwide)
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) | |
| N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) | |
| N261-007-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) | |
| N261-010-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 10 ft. (3.05 m) | |
| N261-014-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 14 ft. (4.27 m) | |
| N261-020-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. (6.09 m) | |
| N261-025-AQ | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 25 ft. (7.62 m) |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N235-001-WH-6AD | Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F), TAA |