Product Status Current Model Number: SRN4G6UDP
SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, 20.5 in. Depth, 6U, Gray
Warranty
Your product is still covered under warranty if it was purchased after 4/14/2020.
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Documentation
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
5-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 5 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your SRN4G6UDPQuestions & Answers
Parts & Accessories
Accessories
Model Number | Description | |
---|---|---|
SRGP1KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.) | |
SRGP2KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.) | |
SRGP3RM | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane | |
SRGP4PLASTIC | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof |