NetCommander USB Server Interface Unit (SIU) - 8-Pack
Part Number: B078-101-USB-8
- 8-Pack of B078-101-USB-1 Server Interface Units
- Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Easy to install; no software needed
- No power supply required
- Allows a recommended maximum distance of 100-ft. (30.5 m) from KVM to computer/server via Cat5e cable
- Compact and lightweight design
- 3-year limited warranty
Features
- 8-Pack of B078-101-USB-1 Server Interface Units
- Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 100-ft. (30.5 m) away from the KVM switch
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server or CPU with a HD15 port and a USB port
- A B070 / B072-Series NetCommander Cat5 KVM Switch
- Cat5e/6 cable; up to 100ft
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
Package Includes
- (x8) B078-101-USB-1 USB Server Interface Units (SIU)
Specifications
OVERVIEW
UPC Code | 037332182470 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
INPUT
Bus Powered | Yes |
Product Length (ft.) | 1.3 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT) |
PHYSICAL
Color | Gray |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 4.50 x 6.00 x 10.30 |
Shipping Weight (lbs.) | 2.20 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.18 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Driver Required | No |
Recommended Category Cable | N105 - SERIES CAT5E SHIELDED CABLES |
STANDARDS & COMPLIANCE
Product Certifications | EN 55022; EN 55024 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images