Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 12V DC input; 120V AC output; 2 GFCI protected outlets
  • 1800 watts continuous output
  • 3600 watts peak output (instantaneous)
  • Powers an entire mobile office

  • 1-year limited warranty

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1800 watts of 120V AC power to 2 GFCI protected AC outlets from any 12V battery or automotive DC source. Includes a set of nut-and-bolt style DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 250a should be positioned no more than 18" from the PV1800GFCI's battery in the positive line.

Features

  • Allows users to run AC appliances from a properly sized 12V battery or automotive DC system
  • Converts 12V DC battery power to 120V AC power
  • 1800 watts continuous output power; 3600 watts peak output power (instantaneous)
  • 2 GFCI protected outlets (Ground Fault Circuit Interrupter)
  • Compact, lightweight design with grooved surface for efficient cooling, all-metal housing
  • Diagnostic LEDs indicates low battery voltage level and load level
  • Low battery alarm with auto-shutoff prevents deep battery discharge
  • High-efficiency operation conserves batteries to prolong run time
  • Cooling fan regulates internal temperature and prolongs unit service life

Package Includes

  • PV1800HF Inverter
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155795
INPUT
Maximum Input Amps / WattsFull continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown
Recommended Electrical ServiceRequires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended.
Input Connection TypeSet of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max)
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Nominal Output Voltage(s) Supported120V
Output Receptacles(2) 5-15R
Continuous Output Capacity (Watts)1800
Peak Output Capacity (Watts)3600
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation  60 Hz (+/- 3 Hz)
Overload ProtectionAutomatic overload protection shuts down inverter system in the event of overloads.
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
Audible AlarmDual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodFan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Shipping Dimensions (hwd / in.)11.60 x 15.70 x 17.60
Shipping Weight (lbs.)9.45
Unit Dimensions (hwd / in.)4.000 x 6.000 x 15.000
Unit Weight (lbs.)7.25
ENVIRONMENTAL
Relative Humidity0%-95% Non-Condensing
FEATURES & SPECIFICATIONS
GroundingGrounding lug grounds the inverter to vehicle or earth ground; user supplies cabling
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.