Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

B021-000-19 Rackmount Console

Title B021-000-19 Rackmount Console
Duration 00:48 (mm:ss)
Share https://tripplite.eaton.com/video/kvm-switch-rackmount-console-1u-19-inch-lcd-b021-000-19/51413
Transcript

Tripp Lite's B021-000-19 Rack Console provides a full-featured LCD console in just 1U. A keyboard, touchpad and fold-away 19 in. LCD monitor are all combined in a space-saving 1U rack housing.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.