Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/25/2022

Features

  • Eliminates the need to field terminate VGA connectors
  • Plenum-rated jacket to comply with local fire codes
  • Detachable, screw-on connectors
  • At a diameter of 7/8 in., it makes pulling long cables fast and easy
  • Protects entire cable from strain, dirt, debris and damage
  • Choose from a variety of connector combinations for the perfect fit
  • Available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated
  • Supports Video and Audio pass through depending on end kit used

Package Includes

  • Easy Pull Type-A VGA Analog Plenum Trunk Cable, 35 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141873
TechnologyVGA/SVGA
Cable Type  Passive
PHYSICAL
ColorBlack; Green
Cable Jacket ColorBlack; Green
Cable Length (ft.)35
Shipping Dimensions (hwd / in.)1.00 x 8.00 x 8.00
Shipping Weight (lbs.)1.90
CONNECTIONS
Side A - Connector 1DIN 14 PIN (FEMALE)
Side B - Connector 1DIN 14 PIN (FEMALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.