ROC USB - Server Interface Unit for Smart KVMs
Part Number: 0SU51079

This Model has been retired and replaced by B078-101-USB-1. More information for the 0SU51079 is available on the model support page
Overview
Features
- Needed to connect a USB Server to a Smart KVM switch via Cat5e cable
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 100ft from KVM to Server via Cat5e cable
- Compact and lightweight design
System Requirements
- Cat5 KVM Switch
- Computer with a VGA video port
- Computer with a USB port
Package Includes
- ROC USB
Specifications
OVERVIEW
UPC Code | 654518209365 |
Accessory Type | Server Interface Unit |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.00 x 6.00 x 6.50 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- 0SU51079 Minicom Server Interface Unit
https://tripplite.eaton.com/video/0su51079-minicom-server-interface-unit/56346
Product Images