Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartOnline® S3M 3-Phase UPS Systems

Title SmartOnline® S3M 3-Phase UPS Systems
Duration 01:54 (mm:ss)
Share https://tripplite.eaton.com/video/smartonline-s3m-3-phase-ups-systems/872041
Transcript

In facilities where space is limited, maintaining uninterrupted system uptime is critical. IT managers need high-capacity UPS systems with smaller footprints but shouldn’t have to compromise on features and reliability. Introducing the S3M Series from Tripp Lite—an unmatched combination of compact size and premium power protection. These high-performing 208V 3-phase UPS systems are the smallest on the market. Featuring a unity power factor, dual AC input, parallel capability and smart battery charging, they’re perfect for small data centers, edge facilities and colocations.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.