Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/18/2017

SmartPro 120V 3kVA 2.88kW Line-Interactive Sine Wave UPS, Hot-Swap, 2U, Extended Run, Network Card Options, USB, DB9

Part Number:  SMART3000RMOD2U

SMART3000RMOD2U product image

Overview

3000VA / 3kVA 120V modular line interactive 2U rack / tower UPS for networks offers complete network-grade power protection with full support for hot-replacement of separate internal battery and electronics modules. High .96 power factor supports loads up to 2880 watts. High efficiency rating of 95% reduces electrical operating cost and BTU emissions. Offers selectable 110/120/127V 50/60Hz operation. Maintains battery derived sine wave AC output during power failures. Line-interactive dual-boost, single cut automatic voltage regulation (AVR) provides regulated 110/120/127V nominal output during brownouts and overvoltages. Includes NEMA L5-30P input plug and 7 UPS-supported output receptacles (6 x 5-15R, 1 x L5-30R). Includes two individually controllable load banks, for advanced remote-reboot and load-shedding applications. Network-grade AC surge and noise suppression. Network management interfaces support simultaneous communications via USB, DB9 serial and slot for Network Management Card option. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces at once. Advanced LED indicators offer 5-stage metering of UPS load and battery charge levels, plus single-LED status indicators for utility power, voltage regulation, on-battery, overload, replace battery and site wiring fault conditions. Audible alarms provide notification of on-battery, low-battery and overload conditions. PowerAlert UPS monitoring software is available for free download. Internal batteries offer runtime of 11 minutes half load (1440 watts) and 4 minutes at full load (2880 watts). Runtime is expandable with optional BP72V15-2U (limit 1), BP72V28RT-3U (limit 4) and BP72V18-2US (limit 2) external battery packs. Supports installation in 4 post racks with included accessories. 2 post rackmount, wallmount and tower stand accessories sold separate.

Features

  • 3000VA / 3kVA 120V modular line interactive 2U rack / tower UPS for networks
  • Hot-swappable power module and internal battery packs enables full UPS maintenance with zero-downtime
  • High power factor of .96 offers support for loads to 2880 watts
  • High efficiency line power operation of 95% reduces UPS electrical operating cost and BTU emissions
  • Supports selectable 110, 120 and 127V nominal voltage operation at 50/60 Hz
  • Sine wave AC output in AC and battery modes
  • Line-interactive UPS with Automatic Voltage Regulation (AVR)
  • L5-30P input plug connects to 120V 30A utility receptacle
  • Includes 7 UPS supported outlets (6 5-15R and 1 L5-30R)
  • L5-30R outlet is ideal for the connection of a 120V 30A PDU to distribute the full UPS capacity to rack equipment
  • 5-15R outlets are arranged in two separately breakered, individually controllable loading banks to support remote reboot or automated load shedding of less critical items (bank 1 has 2 outlets, bank 2 has 4 outlets).
  • Network-grade 800 joule AC surge suppression
  • Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD and RELAYIOCARD
  • USB, DB9 serial and card-slot accessory are all available for simultaneous use in advanced network configurations
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Advanced LED indicators offer 5-stage metering of UPS load and battery charge levels, plus single-LED status indicators for utility power, voltage regulation, on-battery, overload, replace battery and site wiring fault conditions.
  • Audible alarms provide notification of on-battery, low-battery and overload conditions.
  • Internal batteries offer runtime of 11 minutes half load (1440 watts) and 4 minutes at full load (2880 watts).
  • Runtime is expandable with optional BP72V15-2U (limit 1), BP72V28RT-3U (limit 4) and BP72V18-2US (limit 2) external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • Supports 4 post rackmount installation with included accessories; add 2POSTRMKITWM for 2 post and wallmount applications; add 2-9USTAND accessory for upright tower support
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment

Package Includes

  • UPS chassis pre-loaded with hot-swappable UPS electronics module and internal battery module
  • USB, DB9 and EPO cabling
  • 4 post rackmount installation accessories
  • Owner's manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332140234
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)24A
Nominal Input Voltage(s) Supported110V AC; 120V AC; 127V AC
UPS Input Connection TypeL5-30P
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 120V
Input Cord Length (ft.)10
OUTPUT
Output Capacity (VA)3000
Output Capacity (kVA)3
Output Capacity (Watts)2880
Output Capacity (kW)2.88
Output Capacity Details2400W max capacity with external battery packs connected
Power Factor  0.96
Nominal Voltage Details120V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)120V: -7% +9%, 110V: -8% + 11%, 127V: -9% +9%
Output Voltage Regulation (Battery Mode)+/-5%
Load Management Receptacles  Two switchable load banks - bank one consists of 2 5-15R outlets, bank 2 consists of 4 5-15R outlets
Output Circuit Breakers15A (x2) - breaker 1 covers 2 5-15R outlets, breaker 2 covers 4 5-15R outlets, L5-30R outlet is unbreakered
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 120V; 127V
Output Receptacles(6) 5-15R; (1) L5-30R
Individually Controllable Load Banks  Yes
BATTERY
Runtime Full Load (min.)  4 min. (2880w)
Runtime Half Load (min.)  11 min. (1440w)
Expandable RuntimeYes
External Battery Pack Compatibility   BP72V15-2U  (limit 1);  BP72V28RT-3U  (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 4 hours to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC96-RMOD2U 
Battery Replacement DescriptionHot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 90 to 146
Overvoltage Correction  Input voltages between 132 and 146 are reduced by 12%
Undervoltage Correction  Input voltages between 101 and 110 are boosted by 15%
Severe Undervoltage CorrectionInput voltages between 90 and 100 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced by pressing the on/test/mute switch
Audible AlarmAudible alarm indicates on battery, low battery and overload warnings
LED Indicators14 LEDs indicate line power, power fail, avr, fault, overload, replace battery and site wiring fault conditions; includes 5 LED load and battery charge meter
Site Wiring Fault IndicationIncludes site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating800
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  800
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory Description4 post rackmount installation accessories included
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)35
Primary UPS Depth (mm)610
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)9.20 x 23.60 x 39.00
Shipping Weight (lbs.)111.90
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 24
UPS Power Module Weight (kg)39.46
UPS Power Module Weight (lbs.)87
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  518
Battery Mode BTU / Hr. (Full Load)  1601
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  WEBCARDLX ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB, DB9 and EPO cabling included
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  10 ms (line to battery) / 4 ms (battery to line)
Low Voltage Transfer to Battery Power (Setpoint)90
High Voltage Transfer to Battery Power (Setpoint)146
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries; Hot swappable UPS power module
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Yes. When used with a Tripp Lite's SNMPWEBCARD and PowerAlert software, the SMART3000RMOD2U can gracefully shut down multiple servers in your LAN. PowerAlert is available as a free download at tripplite.com.
Was this information helpful? Yes No
Need more help? Contact Technical Support
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.