Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SRFANROOF Roof-Mounted Fan Panel

Title SRFANROOF Roof-Mounted Fan Panel
Duration 00:33 (mm:ss)
Share https://tripplite.eaton.com/video/cooling-accessory-roof-mounted-fan-panel-srfanroof/61536
Transcript Tripp Lite’s SRFANROOF Roof-Mounted Fan Panel increases the ventilation in standard-size rack enclosures. Its six high-performance fans remove warm air at rates of up to 630 cubic feet per minute.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.