Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

The Eaton Universal Input Rack PDU

Title The Eaton Universal Input Rack PDU
Duration 01:22 (mm:ss)
Share https://tripplite.eaton.com/video/eaton-universal-input-rack-pdu/931786
Transcript

Featuring universal input and 42 dynamic outlets, the Eaton Universal Input Rack PDU is a single solution to meet the most diverse data center rack power needs. This fully managed PDU accommodates both single- and 3-phase power in 120V and 230V environments. It boasts all the sophisticated management capabilities you expect from an Eaton PDU and can be easily deployed into a single data center or global project across multiple locations.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.