Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

The Need for Hot-Swappable UPS Systems Demo

Title The Need for Hot-Swappable UPS Systems Demo
Duration 01:22 (mm:ss)
Share https://tripplite.eaton.com/video/hot-swap-ups-system-the-need-demo/45731
Transcript This video gives an overview of Tripp Lite's 8 to 10kVA Hot-Swappable UPS Systems. Today's network needs to be bullet-proof, resilient and serviceable by the staff that supports it. Otherwise, users suffer. These modular UPS systems can be easily serviced and replaced by IT staff.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.