Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

USB to PS/2 Adapter for Keyboard and Mouse

Part Number:  B015-000

  • Connect a USB computer to a KVM switch or connect a PS/2 keyboard and mouse to a USB port on a computer
  • No external power needed
  • Plug-and-play compact design
Have a Question?
Contact Us

Overview

A fast easy way to connect a USB computer to a KVM switch or to connect a PS/2 keyboard and mouse to a USB port on a computer. All Tripp Lite USB cabling includes superior foil shielding for reliable error-free data communications.

Features

  • Connect a USB computer to a KVM switch
  • Connect a notebook computer to a KVM switch
  • Connect a PS/2 keyboard and mouse to a USB port on a computer

System Requirements

  • USB computer with free USB port

Package Includes

  • USB to PS/2 Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118769
Accessory TypeSerial Adapter
TechnologyPS/2
Accessory ClassKVM Switch Accessories
PHYSICAL
ColorBlack
Cable Length (in.)35
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1(2) MINI DIN-6 (FEMALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

The B015-000 is active.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. The B015-000 will support Windows 8.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The B015-000 is bus powered, so its maximum current draw from the connected computer is 500mA. The device itself consumes 18mA and the remaining current will be available for the connected PS/2 devices to use.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.