VS Series 120V 800VA 400W Line-Interactive Desktop UPS, Tower, 6 Outlets
Model Number: VS800AVR
The Product or Service you requested is not available in your country
If you believe this is an error, please contact us for assistance. [MP003]
Similar Products
AVR900U
900VA 480W Line-Interactive UPS - 12 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount
OMNI900LCD
OmniSmart LCD 120V 900VA 475W Line-Interactive UPS, Tower, LCD display, USB port
AVR750U
750VA 450W Line-Interactive UPS - 12 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount
ECO1000LCD
Line-Interactive UPS with USB and 8 Outlets - 120V, 1000VA, 600W, 50/60 Hz, AVR, ECO Series
ECO1500LCD
Line Interactive UPS with USB and 10 Outlets - 120V, 1440VA, 900W, 50/60 Hz, AVR, ECO Series, ENERGY STAR
INTERNET900U
900VA 480W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall
OMNI1500LCDT
OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower
OMNIVS1000
OmniVS 120V 1000VA 500W Line-Interactive UPS, Tower, USB port
VS650T
650VA 360W Line-Interactive UPS with 6 Outlets - AVR, VS Series, 120V, 50/60 Hz, Tower
ECO1300LCD
Line Interactive UPS with USB and 10 Outlets - 120V, 1300VA, 720W, 50/60 Hz, AVR, ECO Series, ENERGY STAR V2.0
OMNI700LCDT
700VA 350W Line-Interactive UPS with 6 Outlets - AVR, 120V, 50/60 Hz, LCD, USB, Tower
VS450T
450VA 240W Line-Interactive UPS with 4 Outlets - AVR, VS Series, 120V, 50/60 Hz, Tower
OMNISMART500TU
500VA 360W Line-Interactive UPS with 6 Outlets - AVR, 120V, 50/60 Hz, LCD, USB, Tower
BC600TU
600VA 360W Line-Interactive UPS - 6 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop