Part Number: N490-016-MTRJ
This Model has been retired and has not been replaced. More information for the N490-016-MTRJ is available on the model support page
Overview
Tripp Lite's 16-Port 1U Rackmount MTRJ/MTRJ Fiber Optic Patch Panel provides efficient and easy management of fiber optic cables in the rack or cabinet. Pre-loaded, feed-thru duplex multimode connectors are mounted on a 16-gauge, cold rolled, black powder coated steel panel. Use with 62.5/125 or 50/125 multimode fiber patch cables. Panel measures 19" wide by 1.75" high.
Specifications
OVERVIEW
UPC Code | 037332135339 |
Technology | Multimode |
CONNECTIONS
Number of Ports | 16 |
Side A - Connector 1 | (16) MTRJ DUPLEX (FEMALE) |
Side B - Connector 1 | (16) MTRJ DUPLEX (FEMALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.80 x 3.90 x 21.90 |
Shipping Weight (lbs.) | 1.20 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |