Part Number: N48M-4M8L4-10
1U panel comes preloaded with spools of multimode fiber cable that allow you to extend the exact length required and store the excess out of sight.
- 4 MTP/MPO-to-LC 8-fiber OM4 multimode cables come coiled inside for instant use
- Use only as much cable as you need; store the remainder inside to avoid clutter
- Flexible cable length allows reuse of cables if equipment is moved
- Aluminum chassis mounts into 1U of space in EIA-standard 19 in. racks
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Preloaded Fiber Panel, 1U - 4x (12F MTP/MPO-PC to 4x LC Duplex F/M) 8F Trunk Cables, OM4 Multimode, 10 m (32.8 ft.)
Features
1U Panel Solution Comes with Cabling Preloaded to Cut Costs and Save Time
All necessary cabling is included with this preloaded fiber panel, coiled inside and ready for immediate use. The aluminum 1U chassis features four 8-fiber MTP/MPO-PC to LC Duplex multimode trunk cables, all 10 meters (32.8 feet) in length to make management easy. The panel opens to provide easy access to stored cables. Use only as much cabling as you need. The remainder stores inside the chassis to eliminate cable clutter, allow better airflow through the rack and make equipment maintenance and replacement easier. The cables and panels have labels to help with organization. You also avoid the expense and effort of custom cabling. The flexibility in cable length lets you reuse the cables if equipment is moved. The N48M-4M8L4-10 mounts in just 1U of space in an EIA-standard 19-inch rack.
Specifications
OVERVIEW
| UPC Code | 037332262189 |
| Product Type | Preloaded |
| Technology | Multimode |
| Optical Mode | OM4 |
| Panel Dimensions | 17.32" X 1.73" X 10.20" |
| Panel Cable Number | 4 |
| Panel Cable Length (m) | 10 |
| Mode Type | Multimode |
Firmware / Software Docs
| Offset Ports | No |
CONNECTIONS
| Side A - Connector 1 | 12F MPO (FEMALE) |
| Side B - Connector 1 | (4) LC DUPLEX (MALE) |
| Endface Polish | PC |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 1U |
| Cable Jacket Color | Aqua |
| Connector Color | Aqua; Black; White |
| Cable Jacket Rating | OFNP |
| Cable Outer Diameter (OD) | 2.9 mm |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 50 |
| Primary Coating Diameter (microns) | 245 |
| Number of Fibers | 8 |
| Cable Length (ft.) | 32.8 |
| Cable Length (in.) | 393.7 |
| Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
| Shipping Dimensions (hwd / in.) | 4.30 x 22.80 x 18.90 |
| Shipping Weight (lbs.) | 7.50 |
| Fiber Cable Length | 10M (32.8 ft) |
| Panel Style | Preloaded Fiber Panel |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
| Wavelength | 1300nm; 850nm |
| Attenuation @ 850NM | 3.0 dB / km |
| Attenuation @ 1300NM | 1.0 dB / km |
| Insertion Loss | MTP/MPO: ≤ 0.35 dB; LC: ≤ 0.20 dB |
FEATURES & SPECIFICATIONS
| All-in-One Kit | Yes |
| Push/Pull Tabs | Yes |
| Built-in Cables | Yes |
| Optical Port | LC; MPO/MTP |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Videos
- Preloaded Slack-Free Fiber Patch Panels
https://tripplite.eaton.com/video/preloaded-slack-free-fiber-patch-panels/884200 - Show and Tell: Preloaded Slack-Free Fiber Patch Panels
https://tripplite.eaton.com/video/show-and-tell-preloaded-slack-free-fiber-patch-panels/884201
Product Images





















