Environment: |
Classroom or computer lab with computers, peripherals, projectors, displays and instructional technology. |
|
Challenges: |
|
|
Environment: Classroom or computer lab with computers, peripherals, projectors, displays and instructional technology.
Challenges:
- Supply reliable power with battery backup
- Integrate new technology with older buildings, aging infrastructure and a variety of existing systems
- Qualify for e-rate discounts
- Protect equipment from damaging surges
- Stretch budgets in challenging fiscal environments
Cables and Connectors

Connectivity: Connect computers, peripherals, networks and power. Solutions include cables, adapters, extenders, splitters, switches and hubs for a wide variety of standards, including USB, Ethernet, RS-232 serial and AC power. Products are tested and certified to ensure reliable operation and compatibility with the latest standards.
Cables and Connectors

Connectivity: Connect computers, peripherals, networks and power. Solutions include cables, adapters, extenders, splitters, switches and hubs for a wide variety of standards, including USB, Ethernet, RS-232 serial and AC power. Products are tested and certified to ensure reliable operation and compatibility with the latest standards.
Cable Managers (Qualified institutions can save up to 90% with E-Rate discounts!)

Organization: High-capacity cable managers organize large quantities of patch cables. A variety of horizontal and vertical models are available, many with toolless mounting capability.
System Availability: Human error is one of the leading causes of system downtime. Keeping cables secure and organized with cable managers helps prevent misidentification and inadvertent cable disconnections.
Cooling / Efficiency: Keeping cables organized and clear of ventilation pathways improves airflow, prevents heat buildup and increases cooling efficiency.
Desktop KVM Switches

Management: KVM switches control multiple computers from a single keyboard/monitor/mouse console.
Efficiency: Accessing multiple computers through a single console eliminates the cost of additional equipment and the energy, space and resources required to support it.
Organization: KVM switches accommodate multiple systems in less space with reduced clutter.
Desktop UPS Systems (Qualified institutions can save up to 90% with E-Rate discounts!)

System Availability: Reliable power and battery backup keep equipment operating through abnormal voltages and power outages. Line-interactive models with automatic voltage regulation (AVR) correct abnormal voltages without switching to battery, reducing battery wear and depletion.
Equipment Protection: In addition to protecting equipment from power failures and voltage irregularities, all models provide strong protection against damaging surges and electromagnetic (EMI/RFI) line noise on the AC power line. Select models also provide data line surge protection for telephone, Ethernet and coaxial lines.
Data Protection: Conditioned power reduces computer errors, equipment malfunctions and data corruption. During extended blackouts, free PowerAlert software saves open files and provides safe unattended system shutdown before backup power runs out.
Efficiency: ECO-UPS™ systems with Green Outlet™ technology cut power to idle equipment connected to designated energy-saving outlets when the host computer is turned off or enters standby mode. This prevents "phantom" or "vampire" loads from wasting electricity.
Management: Convenient front-panel controls report conditions via LEDs or an LCD status screen. Most models include built-in USB and/or serial ports that connect to computers for local management or centralized remote management with free PowerAlert software. Models with HID-compliant USB ports also support the built-in power management utilities of most desktop computer operating systems.
Desktop UPS Systems (Qualified institutions can save up to 90% with E-Rate discounts!)

System Availability: Reliable power and battery backup keep equipment operating through abnormal voltages and power outages. Line-interactive models with automatic voltage regulation (AVR) correct abnormal voltages without switching to battery, reducing battery wear and depletion.
Equipment Protection: In addition to protecting equipment from power failures and voltage irregularities, all models provide strong protection against damaging surges and electromagnetic (EMI/RFI) line noise on the AC power line. Select models also provide data line surge protection for telephone, Ethernet and coaxial lines.
Data Protection: Conditioned power reduces computer errors, equipment malfunctions and data corruption. During extended blackouts, free PowerAlert software saves open files and provides safe unattended system shutdown before backup power runs out.
Efficiency: ECO-UPS™ systems with Green Outlet™ technology cut power to idle equipment connected to designated energy-saving outlets when the host computer is turned off or enters standby mode. This prevents "phantom" or "vampire" loads from wasting electricity.
Management: Convenient front-panel controls report conditions via LEDs or an LCD status screen. Most models include built-in USB and/or serial ports that connect to computers for local management or centralized remote management with free PowerAlert software. Models with HID-compliant USB ports also support the built-in power management utilities of most desktop computer operating systems.
Display Cables

Connectivity: Connect high-resolution video sources (with or without audio) to local or remote displays with direct-connect cables, over Cat5 extenders, splitters and switches. Choose from a wide range of solutions to complete any display, digital signage or distributed video installation. Supported standards include VGA, DVI, HDMI, VGA, DisplayPort and analog video.
Reliability: All models are tested and certified to ensure reliable operation and compatibility with the latest standards.
Display Mounts

Easy Installation: VESA compliance makes it easy to match compatible mounts and displays.
Display Optimization: Display mounts adjust to optimize viewing angles, upgrading existing displays with enhanced ergonomics to minimize glare, improve comfort, reduce fatigue and increase productivity.
Durability: Sturdy steel or aluminum frames support displays securely while withstanding the stress of repeated adjustments and use in common areas. Scratch-resistant powder-coat finishes tolerate frequent handling.
Versatility: Display mounts are suitable for digital signage, informational displays, conference areas, meeting rooms, point-of-purchase displays, office workstations, security stations, control rooms, instructional settings, public areas, production studios, HDTVs, home theaters and other audiovisual display applications.
Display Mounts

Easy Installation: VESA compliance makes it easy to match compatible mounts and displays.
Display Optimization: Display mounts adjust to optimize viewing angles, upgrading existing displays with enhanced ergonomics to minimize glare, improve comfort, reduce fatigue and increase productivity.
Durability: Sturdy steel or aluminum frames support displays securely while withstanding the stress of repeated adjustments and use in common areas. Scratch-resistant powder-coat finishes tolerate frequent handling.
Versatility: Display mounts are suitable for digital signage, informational displays, conference areas, meeting rooms, point-of-purchase displays, office workstations, security stations, control rooms, instructional settings, public areas, production studios, HDTVs, home theaters and other audiovisual display applications.
Keyspan® Remote Controls

Connectivity: Plug-and-play USB connection makes installation a snap. Since remotes mimic standard keyboard technology, they work with a wide variety of computer platforms. RF wireless technology controls presentation software through furniture and across crowded lecture halls from up to 100 ft. away.
Network Cables

Connectivity: Connect high-speed networks to servers, switches and routers in wired and wireless network environments. Solutions include Cat 5e/6 and fiber patch cables.
System Availability: Cables are tested and certified to ensure trouble-free operation and compatibility with the latest standards.
Network/Server UPS Systems (Qualified institutions can save up to 90% with E-Rate discounts!)

System Availability: SmartOnline UPS systems provide the best protection available for critical systems. True on-line operation with double conversion isolates equipment from power problems and delivers ideal output 24x7. Pure sine wave power and zero transfer time to battery ensure compatibility with sensitive electronics. Optional battery packs provide unlimited runtime scalability to outlast any outage. SmartPro UPS systems offer excellent protection with automatic voltage regulation. Select SmartPro models include pure sine wave output and expandable runtime.
Efficiency: SmartOnline UPS systems support economy mode operation to save energy and reduce operating costs.
Management: Convenient front-panel controls report conditions via LEDs or LCD. Built-in USB and/or serial ports connect to computers for local or remote management. Optional network management cards enable standalone remote management via SNMP, Web, SSH or telnet. (Select models include preinstalled network management cards.) Optional environmental sensors monitor temperature, humidity and contact closure inputs.
Organization: A variety of models are shallow enough to fit in wall-mount rack cabinets.
Over Cat5/Cat6 Extenders

Connectivity: Connect high-resolution video sources (with or without audio, RS-232 serial and IR signals) to dozens of remote displays or projectors hundreds of feet away using compact and efficient Cat5/Cat6 cabling. Choose from a wide range of solutions to complete any display, digital signage or distributed video installation. Supported standards include VGA, DVI, HDMI and analog video.
Efficiency: Reduce costs by using nonproprietary solutions to make use of existing skills, cabling and equipment.
Management: Control video sources from a central location while distributing content to displays throughout a facility.
Security: Deliver high-resolution audio/video signals over long distances while the source remains hidden from sight and protected from tampering.
Reliability: All models are tested and certified to ensure reliable operation and compatibility with the latest standards.
Versatility: Over Cat5/Cat6 extenders are suitable for digital signage, informational displays, conference areas, meeting rooms, point-of-purchase displays, instructional settings, public areas and other audiovisual display applications. Extenders are available as complete kits or à la carte.
Over Cat5/Cat6 Extenders

Connectivity: Connect high-resolution video sources (with or without audio, RS-232 serial and IR signals) to dozens of remote displays or projectors hundreds of feet away using compact and efficient Cat5/Cat6 cabling. Choose from a wide range of solutions to complete any display, digital signage or distributed video installation. Supported standards include VGA, DVI, HDMI and analog video.
Efficiency: Reduce costs by using nonproprietary solutions to make use of existing skills, cabling and equipment.
Management: Control video sources from a central location while distributing content to displays throughout a facility.
Security: Deliver high-resolution audio/video signals over long distances while the source remains hidden from sight and protected from tampering.
Reliability: All models are tested and certified to ensure reliable operation and compatibility with the latest standards.
Versatility: Over Cat5/Cat6 extenders are suitable for digital signage, informational displays, conference areas, meeting rooms, point-of-purchase displays, instructional settings, public areas and other audiovisual display applications. Extenders are available as complete kits or à la carte.
Patch Panels (Qualified institutions can save up to 90% with E-Rate discounts!)

Organization/Availability: Patch panels provide reliable, compatible, space-saving network connections. Using patch panels as part of a structured cabling system lowers maintenance costs and reduces installer errors.
Surge Protectors

Equipment Protection: With the strongest UL-verified surge protection ratings in their class, Eaton surge protectors defend equipment against damaging surges and electromagnetic (EMI/RFI) line noise on the AC power line. They're perfect for HDTVs, audio/video equipment, computer peripherals, office equipment, small appliances and task lighting. Select models also provide surge protection for coaxial, Ethernet and telephone lines.
Efficiency: ECO-Surge™ models with Green Outlet™ technology cut power to idle equipment connected to designated energy-saving outlets. This prevents "phantom" or "vampire" loads from wasting electricity. Depending on the model, the user can activate the energy-saving function by turning off the "master" device, setting the automatic timer or using the remote control.
Performance: Premium Isobar® models with exclusive isolated filter banks block interference between devices connected to the same strip. This can improve audio/video performance and prevent data errors.
Reliability: Eaton surge protectors are built to last, with rugged housings that stand up to demanding environments and dependable components that keep working long after competitors have burned out.
Surge Protectors

Equipment Protection: With the strongest UL-verified surge protection ratings in their class, Eaton surge protectors defend equipment against damaging surges and electromagnetic (EMI/RFI) line noise on the AC power line. They're perfect for HDTVs, audio/video equipment, computer peripherals, office equipment, small appliances and task lighting. Select models also provide surge protection for coaxial, Ethernet and telephone lines.
Efficiency: ECO-Surge™ models with Green Outlet™ technology cut power to idle equipment connected to designated energy-saving outlets. This prevents "phantom" or "vampire" loads from wasting electricity. Depending on the model, the user can activate the energy-saving function by turning off the "master" device, setting the automatic timer or using the remote control.
Performance: Premium Isobar® models with exclusive isolated filter banks block interference between devices connected to the same strip. This can improve audio/video performance and prevent data errors.
Reliability: Eaton surge protectors are built to last, with rugged housings that stand up to demanding environments and dependable components that keep working long after competitors have burned out.
Wall-Mount Rack Cabinets (Qualified institutions can save up to 90% with E-Rate discounts!)

Organization: SmartRack wall-mount rack enclosure cabinets house standard 19-inch rack hardware, as well as any other equipment that should be off the floor, out of the way and secure. Cabinets feature steel construction, ample ventilation, locking doors and removable side panels. Sizes range from 5U to 26U, with a variety of available depths (see below). Select models include a sturdy hinge between the cabinet and wall bracket, allowing the cabinet to swing away from the wall for improved service access to equipment and cabling. Server-depth models can hold 1U "pizza box" servers. Optional caster kits adapt wall-mount models to floor-standing applications.
- Low-profile switch-depth models extend 18 or 22 inches from the wall (22 inches with a hinged wall bracket). They are ideal for network switch gear and other devices up to 16.5 or 20.5 inches deep.
- Very low-profile patch-depth models extend 13 inches from the wall. They are ideal for patch panels and other equipment up to 13 inches deep.
- Ultra low-profile switch-depth and server-depth models extend 10 inches from the wall. They are ideal for switches up to 20 inches deep or servers up to 32 inches deep (depends on model; equipment mounts vertically).
- Server-depth models extend 33.5 inches from the wall. They are ideal for servers and equipment up to 32.5 inches deep.
- Roll-away server-depth models include casters and levelers for convenient roll-away placement. They also include a side-mount bracket and extend 24 inches from the wall. They are ideal for servers and other equipment up to 32.5 inches deep.
Cooling: Wall-mount cabinets are ventilated on five sides and provide ample airflow to keep heat-sensitive equipment operating reliably. An optional fan kit provides active ventilation.
Security: Doors and side panels lock to prevent unauthorized equipment access.
System Availability: Wall-mount cabinets protect equipment in remote locations and open-access areas from unauthorized modifications, tampering, theft, vandalism, misplacement and rough handling that can compromise reliability, uptime, productivity and service life.
View Products
Learn More...