Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Server Racks & Cabinets

Rack Height
Max. Device Depth6U12U42U44U45U47U48U50U51U52U
27 in.  SR42UBSD
SR42UBSD1032
Compare Models
 SR45UBSD     
31 in.  SR42UBMD
SR42UBMDEXP
Compare Models
 SR45UBMD     
33 in.  SRX42UBEXP  SRX47UBEXP    
35 in.  SR42UBEVS       
36 in.  ETN-ENC422442S
ETN-ENC423042S
Compare Models
ETN-ENC442442S
ETN-ENC443042S
Compare Models
  ETN-ENC482442S
ETN-ENC483042S
Compare Models
 ETN-ENC512442S
ETN-ENC513042S
Compare Models
 
37 in.SRTH6UBSRTH12UBMDA3F34UPX00000
SR42UB
SR42UB1032
SR42UBCL
SR42UBEIS
SR42UBEXP
SR42UBG
SR42UBKD
SR42UBSP1
SR42UBWD
SR42UBWD8
SR42UBWDSP1
SR42UBWDVRT
SR42UBZ4
SRQP42UB
 SR45UB
SR45UBEXP
SR45UBSP1
SR45UBWD
SR45UBWDSP1
SR45UBWDVRT
Compare Models
 SR48UB
SR48UBCL
SR48UBEXP
SR48UBSP1
SR48UBWD
SR48UBWD8
SR48UBWDSP1
Compare Models
SR50UB SR52UB
41 in.  ETN-ENC422448S
ETN-ENC423048S
SRH42UW
SRH42UWWD8
Compare Models
ETN-ENC442448S
ETN-ENC443048S
Compare Models
SRH45UW
SRH45UWWD8
Compare Models
 ETN-ENC482448S
ETN-ENC483048S
SRH48UW
SRH48UWWD8
Compare Models
 ETN-ENC512448S
ETN-ENC513048S
Compare Models
 
42 in.  SR42UBDP
SR42UBDPWD
Compare Models
 SR45UBDP
SR45UBDPWD
Compare Models
 SR48UBDP
SR48UBDPWD
Compare Models
  SR52UBDP
44 in.  SR42UBDPWD8       
46 in.  SRH42UWDP
SRH42UWDPWD8
Compare Models
 SRH45UWDP
SRH45UWDPWD8
Compare Models
 SR48UBDPWD8
SRH48UWDP
SRH48UWDPWD8
Compare Models
   
47 in.  SR42UBDP48       
48 in.    SR45UBDP48 SR48UBDP48   
54 in.  SRH42UWDP54
SRH42UWDP54WD8
Compare Models
 SRH45UWDP54
SRH45UWDP54WD8
Compare Models
 SRH48UWDP54
SRH48UWDP54WD8
Compare Models
   
Style
  • 4-Post
  • Floor-Standing
  • Wall-Mount
Rack Height
  • 0U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 33U
  • 42U
  • 44U
  • 45U
  • 48U
  • 50U
  • 51U
  • 52U
  • 58U
Rack Depth
  • Deep
  • Extra Deep
  • Mid
  • Shallow
  • Standard
Max Device Depth (in.)
  • 5.75
  • 9
  • 11.5
  • 12.00
  • 12.75
  • 15
  • 16.25
  • 16.5
  • 17.00
  • 18
  • 18.24
  • 19.4
  • 20
  • 20.5
  • 21.00
  • 22
  • 23
  • 23.5
  • 24.00
  • 24.5
  • 25
  • 27
  • 28
  • 29.4
  • 30
  • 31
  • 32
  • 32.5
  • 34
  • 35
  • 35.25
  • 36
  • 37
  • 41
  • 42
  • 42.95
  • 44
  • 46
  • 47.16
  • 48
  • 48.7
  • 54
Weight Capacity (lbs.)
  • 35
  • 60
  • 75
  • 110
  • 150
  • 175
  • 200
  • 250
  • 350
  • 400
  • 500
  • 550
  • 750
  • 800
  • 1000
  • 2000
  • 2400
  • 3000
  • 3500
  • 5000
Device Compatibility
  • Computer
  • DVR
  • Network Switch
  • Patch Panel
  • PDU
  • Router
  • Server
  • UPS
  • AI Server (extra deep)
Eaton Server Racks & Cabinets - Part Number SR42UB

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6U

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12US

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Product Advisor

Accessories for Server Racks & Cabinets

We have a range of accessories designed to work with our Server Racks & Cabinets. Check them out!

Eaton Server Racks & Cabinets - Part Number SR24UB

SmartRack 24U Mid-Depth Half-Height Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18USDP

SmartRack 18U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBDPWD8

SmartRack 42U Deep Extra-Wide Rack Enclosure Cabinet with Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 44
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR25UB

25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR12UB

SmartRack 12U Mid-Depth Small Rack Enclosure

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO8U22

SmartRack 8U/12U/22U Expandable Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 18.24
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF6U36

SmartRack 6U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW15US

SmartRack 15U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 15U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12USDP

SmartRack 12U UPS-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UB

45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST

45U SmartRack 2-Post Open Frame Rack, 800 lbs (362.9 kgs) Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12US33

SmartRack 12U Server-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UB

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR18UB

SmartRack 18U Mid-Depth Half-Height Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 18U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18US

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9U

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW10US

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 10U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST

45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBDPWD

42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12USNEMA

SmartRack 12U Switch-Depth Wall-Mount Small Rack Enclosure for Harsh Environments, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12UHD

SmartRack 12U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Small Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST25

25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBEIS

SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6UDP

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBDP

42U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBSD

42U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 27
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW26US

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBEXPND

42U Standard-Depth 4-Post Premium Open Frame Rack - No Doors or Side Panels

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18UHD

SmartRack 18U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR12UBFFD

SmartRack 12U Mid-Depth Small Rack Enclosure for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR25UBSD3

25U SmartRack Shallow-Depth Half-Height Rack Enclosure, Doors, Side Panels, Heavy-Duty Casters

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 27
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRQP42UB

SmartRack 42U Standard-Depth Quiet Server Rack Enclosure Cabinet with Sound Suppression

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12U

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6UW

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure, White

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF6U

SmartRack 6U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12USG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBDP48

48U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF2U

SmartRack 2U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 2U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF4U36

SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 4U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF4U

SmartRack 4U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 4U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 2U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR14UBDP

14U SmartRack Extra Deep Small Server Rack Enclosure, Doors & Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 14U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST13

13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 13U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBMD

42U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Mid
  • Max Device Depth (in.): 31
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBDP48

42U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 47.16
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWALLBRKT2U

SmartRack 2U Vertical Wall-Mount Rack Bracket

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 2U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRQ24U

SmartRack 24U Sound Proof Half-Height Rack Enclosure

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW26USDP

SmartRack 26U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF6UMOD

SmartRack 3U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Structured Wiring Enclosure, Adjustable Equipment Brackets

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 3U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR24UBFFD

SmartRack 24U Standard-Depth Half-Height Rack Enclosure for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBZ4

42U SmartRack Seismic-Certified Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW21U

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 21U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9UDP

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF5U

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRCOOL5KWRM42U

SmartRack Self-Cooling 42U Server Rack Enclosure with Single-Phase 5.5 kW (18,766 BTU) Cooling Unit, 208V, 60 Hz

  • Type: Self-Cooling
  • Style: 4-Post; Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42.95
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRCOOL3KTP25U

SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

  • Type: Self-Cooling
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Standard
  • Max Device Depth (in.): 32
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR12UBEXPNDKD

SmartRack 12U Standard-Depth 4-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12US33G

SmartRack 12U Server-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO12UHD

SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 18
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRDVRLB

5U Security DVR Lockbox Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.25
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR52UB

SmartRack Premium 52U Standard-Depth Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 52U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBWD

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12USDPG

SmartRack 12U UPS-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO8U22DP

SmartRack 8U/12U/22U Expandable Low-Profile UPS-Depth Wall-Mount 2-Post Open-Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 23.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9UDPW

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Mini Rack Enclosure, White

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBG

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18USG

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12UDP

SmartRack 12U Low-Profile Switch-Depth-Plus Wall-Mount Small Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBCL

42U SmartRack Co-Location Standard-Depth Rack Enclosure Cabinet - 2 separate compartments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBDPWD

45U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST25

25U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF16U38

SmartRack 16U Low-Profile Vertical-Mount Wall-Mount Half-Height Server Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 16U
  • Rack Depth: Standard
  • Max Device Depth (in.): 35
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW15USG

SmartRack 15U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 15U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF12U38

SmartRack 12U Low-Profile Vertical-Mount Wall-Mount Small Server Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Standard
  • Max Device Depth (in.): 35
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRCOOL3KTP33U

SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

  • Type: Self-Cooling
  • Style: Floor-Standing
  • Rack Height: 33U
  • Rack Depth: Standard
  • Max Device Depth (in.): 32
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBEXPND

SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides or Doors

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6UKD

SmartRack 6U Low-Profile Switch-Depth Knock-Down Wall-Mount Mini Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBWDVRT

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Two Pre-Installed SRCABLEVRT3, with sides & doors

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRQ18U

SmartRack Sound Proof Half-Height Server Rack Enclosure, 18U

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 18U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWALLBRKT6U

SmartRack 6U Vertical Wall-Mount Rack Bracket

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWWD8

SmartRack 48U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6UWG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure, Clear Acrylic Window, White

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12U13

SmartRack 12U Low-Profile Patch-Depth Wall-Mount Small Rack Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 12.75
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO12US2

SmartRack 12U Wall-Mount 2-Post Open Frame Rack, Hinged Front, Heavy Duty

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 23.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWALLBRKT4U

SmartRack 4U Vertical Wall-Mount Rack Bracket

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 4U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW4USM

SmartRack 4U Low-Profile Side-Mount Wall-Mount Mini Rack Enclosure, Black

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 4U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 29.4
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18USDPG

SmartRack 18U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POSTDP24HD

SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 24-Inch Deep

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF5U36

SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRP-R-C25

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 44U Rack, 25 kW AC Unit

  • Type: Self-Cooling
  • Style: Floor-Standing
  • Rack Height: 44U
  • Rack Depth: Deep
  • Max Device Depth (in.): 48.7
More InfoContact Sales
Eaton Server Racks & Cabinets - Part Number SR48UBDPWD8

SmartRack 48U Deep Extra-Wide Rack Enclosure Cabinet, Doors and Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST52HD

52U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 52U
  • Rack Depth: Standard
  • Max Device Depth (in.): 35.25
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POSTDP12HD

SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 12-Inch Deep

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO4UBRKTSHELF

4U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 4U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 15
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12U13G

SmartRack 12U Very Low-Profile Patch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 12.75
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST1224

45U SmartRack 4-Post Open Frame Rack - Threaded 12-24 Mounting Holes

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBDPWD

48U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBKD

42U SmartRack Knock-Down Standard-Depth Rack Enclosure Cabinet Kit

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW12UG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRX12UBFFD

SmartRack 12U Small Server Rack Enclosure for Harsh Environments, 230V

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 32.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW26USDPG

SmartRack 26U UPS-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 24.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UW

SmartRack 48U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST48HD

48U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 35.25
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBDP48

45U Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9UG

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure, Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number ETN-ENC422442S

Eaton Paramount 42U Server Rack Enclosure - 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number SRWOSHELFSM

Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg)

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 0U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 17.00
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWOSHELFLG

Wall-Mount Double Shelf for IT Equipment, 20 in. Wide, Up to 250 lb. (113 kg)

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 0U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 21.00
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO8UBRKT

8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 8U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 15
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO4UBRKT

SmartRack 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 4U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 19.4
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO2UBRKT

SmartRack 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

  • Type: Low-Profile
  • Style: Wall-Mount
  • Rack Height: 2U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 19.4
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO16US

SmartRack 16U Wall-Mount 2-Post Open Frame Rack, Hinged Front, Heavy Duty

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 16U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 22
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG6U

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Mid
  • Max Device Depth (in.): 18
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN412126

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 12 x 12 x 6 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWDP54

SmartRack 45U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBWD

48U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBEXPNDNR3

SmartRack 45U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR25UBSP1

25U SmartRack Standard-Depth Half-Height Rack Enclosure, Doors, Side Panels, Shock Pallet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG6UDP

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 20.5 in. Depth, 6U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Deep
  • Max Device Depth (in.): 23
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN4101010

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 10 x 10 x 10 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Mid
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDP54WD8

SmartRack 48U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UW

SmartRack 45U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBDP

48U SmartRack DEEP Premium Enclosure includes doors and side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBMDEXPND

45U SmartRack 4-Post Mid-Depth Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Mid
  • Max Device Depth (in.): 31
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW10USG

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 10U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST12

SmartRack 12U Desktop 2-Post Open-Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO8UBRKTSHELF

8U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 8U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 15
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G18UHD

SmartRack Industrial Enclosure with Locks - NEMA 4, Wall Mount, Heavy-Duty Metal Construction, 32.5 in. Depth, 18U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Mid
  • Max Device Depth (in.): 34
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG12U

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 23 in. Depth, 12U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 23.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDPWD8

SmartRack 42U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBWD8

SmartRack 42U Standard-Depth Extra-Wide Rack Enclosure Cabinet with Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBSD1032

42U SmartRack Shallow-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 27
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST13

13U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 13U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 48
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6UG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Mini Rack Enclosure with Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6UDPGVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Mini Rack Enclosure, Wide, Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW21UG

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 21U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G6UDP

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, 20.5 in. Depth, 6U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Deep
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN4181810

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 10U
  • Rack Depth: Mid
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDP54

SmartRack 48U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWDPWD8

SmartRack 45U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBSD

45U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 27
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBSP1

42U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet shipping

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UB1032

42U SmartRack Standard-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number ETN-ENC482442S

Eaton Paramount 48U Server Rack Enclosure - 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number SRWO12US

SmartRack 12U Flat-Pack Low-Profile Switch-Depth Wall-Mount Pivoting 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 18
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6USM

SmartRack 6U Low-Profile Side-Mount Wall-Mount Mini Rack Enclosure, Black

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 29.4
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW6UDPVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Mini Rack Enclosure, Wide

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDPWD8

SmartRack 48U Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDP54

SmartRack 42U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UW

SmartRack 42U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBWD8

SmartRack 48U Standard-Depth Extra-Wide Rack Enclosure Cabinet, Doors and Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBWDSP1

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBMDEXPND

42U SmartRack 4-Post Mid-Depth Open Frame Rack - no sides or doors

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Mid
  • Max Device Depth (in.): 31
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBEXP

42U SmartRack Expandable Standard-Depth Server Rack Enclosure Cabinet - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number ETN-ENC513048S

Eaton Paramount 51U Server Rack Enclosure – Wide, 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 51U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC442448S

Eaton Paramount 44U Server Rack Enclosure - 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 44U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC423048S

Eaton Paramount 42U Server Rack Enclosure - Wide, 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number SRN4G12UHD

SmartRack Industrial Enclosure with Locks - NEMA 4, Wall Mount, Heavy-Duty Metal Construction, 32.5 in. Depth, 12U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 34
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH48UWDP

SmartRack 48U Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWWD8

SmartRack 45U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWWD8

SmartRack 42U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST58HD

58U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 58U
  • Rack Depth: Standard
  • Max Device Depth (in.): 35.25
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR4POST50HD

50U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 50U
  • Rack Depth: Standard
  • Max Device Depth (in.): 35.25
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST16HD

SmartRack Heavy-Duty 16U 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 16U
  • Rack Depth: Standard
  • Max Device Depth (in.): 24.00
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number ETN-ENC442442S

Eaton Paramount 44U Server Rack Enclosure - 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 44U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC422448S

Eaton Paramount 42U Server Rack Enclosure - 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number SRWO8U22MD

SmartRack 8U/12U/22U Expandable Very Low-Profile Patch-Depth Wall-Mount 2-Post Open-Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 11.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBEXPND

SmartRack 45U Standard-Depth 4-Post Premium Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWX12USNEMA

SmartRack 12U Switch-Depth Wall-Mount Small Rack Enclosure for Harsh Environments, Hinged Back, 230V

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO12UBRKTSHEL

12U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

  • Type: Wall Shelves & Brackets
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 15
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18US13

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Half-Height Rack Enclosure, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 12.75
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G9USDP

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, Hinged Back, 32 in. Depth, 9U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Deep
  • Max Device Depth (in.): 32
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RR6U

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Red

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Mid
  • Max Device Depth (in.): 18
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWDP

SmartRack 45U Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDP54WD8

SmartRack 42U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBEXPNDNR3

SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBEXPNDNR3

42U Standard-Depth 4-Post Premium Open Frame Rack - No Doors, Side Panels or Top Panel

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42BMDEXPNDNR3

42U SmartRack 4-Post Mid-Depth Open Frame Rack, Expansion Version - no sides, doors or roof

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Mid
  • Max Device Depth (in.): 31
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR25UBEXP

25U SmartRack Standard-Depth Half-Height Rack Enclosure, Expansion Version, No Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBMD

45U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Mid
  • Max Device Depth (in.): 31
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWF10UMOD

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Structured Wiring Enclosure, Adjustable Equipment Brackets

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9UDPVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Mini Rack Enclosure, Wide

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW9UDPGVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Mini Rack Enclosure, Wide, Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G9US

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, Hinged Back, 28 in. Depth, 9U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Mid
  • Max Device Depth (in.): 28
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G6U

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, 16.5 in. Depth, 6U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 16.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G12US

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, Hinged Back, 28 in. Depth, 12U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 28
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG18UHD

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Heavy-Duty Metal, Locking, Fan With Thermal Switch, 32.5 in. Depth, 18U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Deep
  • Max Device Depth (in.): 34
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN418186

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 6 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 10U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN4121210R

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 12 x 12 x 10 in., Red

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Mid
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN410106R

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 10 x 10 x 6 in., Red

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH45UWDP54WD8

SmartRack 45U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Extra Deep
  • Max Device Depth (in.): 54
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRH42UWDP

SmartRack 42U Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Deep
  • Max Device Depth (in.): 46
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR50UB

SmartRack Premium 50U Standard-Depth Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 50U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBEXP

48U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR42UBMDEXP

42U SmartRack Mid-Depth Expansion Rack - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Mid
  • Max Device Depth (in.): 31
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G12U

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, 23 in. Depth, 12U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 23
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG9US

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 28 in. Depth, 9U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Mid
  • Max Device Depth (in.): 30
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG6US

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 28 in. Depth, 6U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Mid
  • Max Device Depth (in.): 30
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG12US

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 28 in. Depth, 12U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 30
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN4141410

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 14 x 14 x 10 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 8U
  • Rack Depth: Mid
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBWD

45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBEXP

45U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBDP

45U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number ETN-ENC483048S

Eaton Paramount 48U Server Rack Enclosure - Wide, 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC482448S

Eaton Paramount 48U Server Rack Enclosure - 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number SRW26USG

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 20.5
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN4G12USDP

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, Hinged Back, 32 in. Depth, 12U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Deep
  • Max Device Depth (in.): 34
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG9USDP

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 32 in. Depth, 9U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Deep
  • Max Device Depth (in.): 34
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN414146

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 14 x 14 x 6 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 8U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR52UBDP

52U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 52U
  • Rack Depth: Deep
  • Max Device Depth (in.): 42
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBSP1

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBWDVRT

45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels, 2 Pre-Installed Cable Managers

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR2POST12HD

SmartRack Heavy-Duty 12U 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Floor-Standing
  • Rack Height: 12U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 12.00
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRWO8U22SD

SmartRack 8U/12U/22U Expandable Ultra Low-Profile Patch-Depth Wall-Mount 2-Post Open Frame Rack

  • Type: Open-Frames
  • Style: Wall-Mount
  • Rack Height: 22U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 5.75
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRW18US13G

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 12.75
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRP-R-C12

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 44U Rack, 12 kW AC Unit

  • Type: Self-Cooling
  • Style: Floor-Standing
  • Rack Height: 44U
  • Rack Depth: Deep
  • Max Device Depth (in.): 48.7
More InfoContact Sales
Eaton Server Racks & Cabinets - Part Number SRN4G6US

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, Hinged Back, 28 in. Depth, 6U, Gray

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Mid
  • Max Device Depth (in.): 28
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RY6U

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Yellow

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Mid
  • Max Device Depth (in.): 18
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RR12US

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 28 in. Depth, 12U, Red

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 30
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG12UHD

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Heavy-Duty Metal, Locking, Fan With Thermal Switch, 32.5 in. Depth, 12U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Deep
  • Max Device Depth (in.): 34
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN4181810R

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Red

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 10U
  • Rack Depth: Mid
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN410106

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 10 x 10 x 6 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBWDSP1

48U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR48UBCL

48U SmartRack Co-Location Standard-Depth Rack Enclosure Cabinet - 2 separate compartments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBWDSP1

SmartRack 45U Wide Standard-Depth Rack Enclosure Cabinet - Doors & Side Panels Included, Shock Pallet Packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SR45UBSP1

45U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Rack Depth: Standard
  • Max Device Depth (in.): 37
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number ETN-ENC512448S

Eaton Paramount 51U Server Rack Enclosure - 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 51U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC423042S

Eaton Paramount 42U Server Rack Enclosure - Wide, 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number SRW9USM

SmartRack 9U Low-Profile Side-Mount Wall-Mount Mini Rack Enclosure, Black

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 29.4
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RY12US

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 28 in. Depth, 12U, Yellow

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Deep
  • Max Device Depth (in.): 30
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RY12U

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 23 in. Depth, 12U, Yellow

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 25
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RR12U

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 23 in. Depth, 12U, Red

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Mid
  • Max Device Depth (in.): 25
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRN3RG12USDP

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 32 in. Depth, 12U, Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 12U
  • Rack Depth: Deep
  • Max Device Depth (in.): 34
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN4121210

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 12 x 12 x 10 in., Gray

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 6U
  • Rack Depth: Mid
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number SRIN410106Y

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 10 x 10 x 6 in., Yellow

  • Type: Industrial/Seismic
  • Style: Wall-Mount
  • Rack Height: 5U
  • Rack Depth: Shallow
  • Max Device Depth (in.): 9
More InfoCheck Prices
Eaton Server Racks & Cabinets - Part Number ETN-ENC513042S

Eaton Paramount 51U Server Rack Enclosure - Wide, 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 51U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC512442S

Eaton Paramount 51U Server Rack Enclosure - 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 51U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC483042S

Eaton Paramount 48U Server Rack Enclosure - Wide, 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC443048S

Eaton Paramount 44U Server Rack Enclosure - Wide, 48 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 44U
  • Rack Depth: Standard
  • Max Device Depth (in.): 41
More InfoOrdering Help
Eaton Server Racks & Cabinets - Part Number ETN-ENC443042S

Eaton Paramount 44U Server Rack Enclosure - Wide, 42 in. Depth, Doors Included, No Side Panels, TAA

  • Type: Paramount Enclosures
  • Style: Floor-Standing
  • Rack Height: 44U
  • Rack Depth: Standard
  • Max Device Depth (in.): 36
More InfoOrdering Help

Server Racks and Network Cabinets

A server rack is a piece of equipment used to organize, secure, and store multiple servers in a data center or other IT environment. It is a standardized metal frame with mounting spaces (U spaces) for servers and other equipment, and is designed to support and protect these devices. Server racks come in various sizes and can be free-standing or mounted to a wall. They are also typically equipped with cable management systems to help organize and protect the many cables and power cords that are used to connect the servers and other equipment. By consolidating multiple servers into a single rack, data centers and IT environments can optimize space utilization and improve the overall efficiency of their operations.

We have over 150 floor-standing and wall mount server cabinets and network racks, so chances are we have a rack with the features you need. If we can help you find the perfect rack for your data center or network closet, please contact us!

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.