Part Number: BP240V7RT3U
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V7RT3U is available on the model support page
Overview
Tripp Lite recommends that you buy model BP240V10RT3U as the replacement for BP240V7RT3U units that have reached end of life.
Features
- BP240V7RT3U is a special NON-EXPANDABLE external battery pack that's included as part of Tripp Lite's SU6000RT3U and SU6000RT3UHV UPS bundles
- BP240V7RT3U has no daisychain throughput connector to enable the connection of more than one BP240V7RT3U to your UPS
- You cannot connect more than one BP240V7RT3U to a single host UPS system
- If you're planning on adding additional battery packs beyond the BP240V7RT3U included with your UPS, use BP240V10RT3U instead
- BP240V7RT3U may be purchased from a small number of international Tripp Lite specialty product resellers, but only as a replacement for the BP240V7RT3U that originally came with your SU6000RT3U or SU6000RT3UHV UPS system
- Tripp Lite recommends that you buy BP240V10RT3U instead of BP240V7RT3U, as it features greater capacity and is fitted with a daisychain connector that allows multiple external battery packs to be connected to the host UPS for superior runtime
Specifications
OVERVIEW
UPC Code | 037332098719 |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | BP240V7RT3U IS NOT EXPANDABLE -- LIMIT 1 PER UPS INSTALLATION, USE BP240V10RT3U FOR ALL EXTENDED RUN, MULTIPLE BATTERY PACK APPLICATIONS |
DC System Voltage (VDC) | 240 |
UPS Connection | Detachable cable with UPS specific DC connector (90 cm length, 8 gauge) |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Rack/Tower |
Form Factors Supported | Stacking, upright tower and 3U rackmount form factors supported |
Shipping Dimensions (hwd / in.) | 8.00 x 23.00 x 32.50 |
Shipping Weight (lbs.) | 176.37 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
Unit Weight (lbs.) | 136.5 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images