Part Number: P018-010-ARD New
Heavy-duty C14 to C15 power cord connects a PoE network switch or other device with a C16 power inlet to a PDU or UPS system.
- Recommended for powering PoE switches with high-wattage power supplies
- 10 ft. length allows flexibility in placing devices, while avoiding cable clutter
- C14 to C15 power cable replaces or upgrades original manufacturer’s power cord
- Red jacket permits fast, easy identification in a crowded rack
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
C15 to C14 Power Cord for Network Devices That Require a Heavy-Gauge Connection
This 250V power cable features 14 AWG wire suitable for high-power connections, making it reliable for large server applications that require a higher-rated, heavier-gauge cable. The C15 connector is designed for higher-temperature devices, such as PoE (Power over Ethernet) switches with high-wattage power supplies and similar network components. This cord can also replace or upgrade the standard power cord provided by the device’s manufacturer.
Red Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cable has a red SJT jacket, which is easy to identify quickly in a crowded PDU or UPS system and helps prevent the cable from becoming accidentally disconnected.
Specifications
OVERVIEW
UPC Code | 037332284372 |
Device Compatibility | Network Switch; PDU; Server; UPS |
Country/Region | North America |
INPUT
Maximum Input Amps | 15.0 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C15 |
PHYSICAL
Color | Red |
Plug Color | Red |
Cable Jacket Color | Red |
Connector Color | Red |
Cable Jacket Material | PVC |
Cable Jacket Rating | SJT |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.3mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 10.98 x 7.01 x 0.50 |
Shipping Weight (lbs.) | 0.94 |
Unit Dimensions (hwd / in.) | 10.980 x 7.010 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% TO 65% RH, NON-CONDENSING |
Storage Humidity Range | 10% TO 65% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SMX1500LCDT | SmartPro 230V 1.5kVA 900W Line-Interactive UPS, Tower, LCD, USB, 8 Outlets |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |