Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P036-02M-EU New
Connects high-output devices with C19/C20 power connectors, including routers and blade servers.
- Recommended for powering blade server chassis and other high-output devices
- 2-meter length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing power extension cord
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Power Cord Connects High-Output Data Center Equipment to Reliable AC Power
This VDE-compliant power cable connects a router, blade server or other high-output network device with a C20 power inlet to a PDU, UPS system or surge protector with C19 outlets. It can also extend an existing power connection up to two meters (6.6 feet). The P036-02M-EU features an IEC-320-C20 end for connecting to an AC power source or cord and an IEC-320-C19 end for connecting to a blade server chassis or other high-output device.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
UPC Code | 037332281029 |
Product Type | Power Extension Cord |
Device Compatibility | Network Switch; PDU; Router; Server; UPS |
Country/Region | Europe |
INPUT
Maximum Input Amps | 16.0 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C19 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Power Cord Jacket Type | H05VV-F |
Cable Outer Diameter (OD) | 8.2 mm |
Number of Conductors | 3 |
Conductor Gauge | 48/0.2AS |
Wire Gauge (AWG) | 16 |
Power Cord Color | Black |
Cable Length (ft.) | 6.56 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
Shipping Weight (lbs.) | 0.64 |
Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.399 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 158°F (-15° to 70°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images