100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m
Part Number: N846-02M-24-P
- Hi-density MTP/MPO 24-fiber connectors for reduced cabling
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
- OM3 rated 50/125 Multimode
- Supports to 1000GbE speeds
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite MTP/MPO to MTP/MPO fiber patch cables allow high-density connections between network equipment in telecommunication rooms. They feature Push/Pull tab connectors that offer maximum accessibility in high density installations; install / remove with one hand. The MTP/MPO connector is approximately the same size of a SC connector but since it can accommodate 24 fibers, it provides up to 24 times the density, thereby offering savings in circuit card and rack space. N846 series cables are manufactured using laser-optimized, 50/125, OM3 multimode cable, and support speeds up to 100GbE.
Features
- MTP / MPO Push-Pull Connectors for Quick Fiber Optic connections
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
- 24 times the density of SC style connectors
- No need for long fan-out cables or individual long duplex cable runs
- High Density design cuts down on installation costs
- 50/125 OM3 Rated Multimode Fiber, 850nm
- Plenum rated jacket
- Unique cable ID label for Quality Control and Traceability
- Each cable 100% tested for low insertion loss and back reflection
- Test data supplied with each cable
- Custom lengths available
Specifications
OVERVIEW
UPC Code | 037332173805 |
Technology | Multimode |
Optical Mode | OM3 |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Aqua; Black; Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 24 |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.7 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | ≤ 0.35 dB |
CONNECTIONS
Side A - Connector 1 | 24-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | 24-STRAND MTP/MPO (FEMALE) |
Endface Polish | PC |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://tripplite.eaton.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662
Product Images