Part Number: N002-075-BL

Color-coded Cat5e cable connects high-speed network components like computers, servers, printers, copiers, routers, Blu-ray™ players and switches, in a home or office Cat5/5e application. Ideal for high-density data centers.
- Premium cabling for Cat5/5e applications
- Rated for 350 MHz/1 Gbps communications
- 26 AWG 4-pair solid UTP with PVC jacket
- Molded boots with integral strain relief for durability
- Color-coded blue for easy ID in crowded rack or panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N002-075-BL Cat5e 350 MHz Molded UTP Patch Cable (M/M) is recommended for connecting high-speed network components, such as computers, servers, printers, copiers, routers, Blu-ray players and switches, in high-density data centers. Designed for fast transmission and excellent signal quality, this 75-ft. (22.86 m) blue cable ensures peak performance throughout your Cat5/5e network.
Manufactured from 26 AWG copper wire that cuts down on interference, the four-pair solid UTP N002-075-BL delivers speeds up to 350 MHz/1 Gbps. Near-end crosstalk levels are kept to a minimum. Integral strain relief on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. Molded RJ45 connectors and gold-plated contacts provide maximum conductivity and minimum data loss
Wrapped in a durable PVC jacket that resists corrosion, the N002-075-BL is designed for 1000Base-T (1 Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications. It meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Cat5e draft 11).
Features
- Connects high-speed network components, such as computers, servers, printers, copiers, routers, Blu-ray players and switches
- Designed for 1000Base-T, 10/100Base-T, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications
- Provides high-speed connections up to 350 MHz/1 Gbps
- Flawless signal delivery with minimal near-end crosstalk levels
- Color-coded blue for easy identification in crowded rack or panel
Premium Construction Ensures Excellent Performance
- Manufactured from 26 AWG 4-pair solid UTP
- Molded RJ45 connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Durable corrosion-resistant PVC jacket
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (Cat5e draft 11)
Specifications
OVERVIEW
UPC Code | 037332204288 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 5.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 75 |
Cable Length (in.) | 900 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 1.52 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab; 802.3at |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images