Part Number: N228-01K-BK
Premium high-speed Cat6/Cat6e cabling designed for outdoor data, voice, security and digital video across Gigabit Ethernet networks.
- Recommended for outdoor Cat6/6e applications, including mounted wireless antennas
- 23 AWG 4-pair solid copper cable rated for 600 MHz/1 Gbps Ethernet speeds
- UV-rated LDPE jacket prevents drying and cracking in harsh weather environments
- Rated for outdoor temperatures ranging from -40° to 167°F (-40° to 75°C)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Premium High-Speed Cat6 Cable for Outdoor Gigabit Ethernet Applications
This high-speed bulk cable is ideal for distributing data, voice, security and video communications across Gigabit Ethernet networks in outdoor applications, including mounted wireless antennas, surveillance cameras and digital signage. Designed for fast transmission and excellent signal quality, the N228-01K-BK ensures peak performance through your LAN.
Perfectly Constructed for Superior Performance
Manufactured from 23 AWG copper wire, this 1,000-foot (304.8-meter) roll of four-pair solid-core UTP cabling delivers speeds up to 600 MHz. The flexible UV-rated LDPE (low-density polyethylene) jacket resists drying and cracking, so it will stand up to exposure in sun, rain, wind and other weather conditions. It supports a temperature range of -40° to 167°F. Near-end crosstalk (NEXT) levels are held to a minimum, making the N228-01K-BK ideal for 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, EIA/TIA and Token Ring Type 3 applications.
Specifications
OVERVIEW
| UPC Code | 037332257888 |
| Technology | Cat6 |
CONNECTIONS
| Side A - Connector 1 | BARE WIRE |
| Side B - Connector 1 | BARE WIRE |
| Connector Type | Bare Wire |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Jacket Material | LDPE |
| Cable Jacket Rating | OSP |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 8.1 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Solid Copper |
| Conductor Gauge | 23 AWG |
| Cable Length (ft.) | 1000 |
| Cable Length (in.) | 12000 |
| Shipping Dimensions (hwd / in.) | 11.10 x 14.50 x 14.50 |
| Shipping Weight (lbs.) | 31.90 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 167°F (-40° to 75°C) |
| Storage Temperature Range | -40° to 167°F (-40° to 75°C) |
COMMUNICATIONS
| Bandwidth per TIA Standard | 500 MHz |
| Maximum Bandwidth as Tested | 600 MHz |
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3ab |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| N237-P18N-WHSH | Cat6 Junction Box Cable Assembly - Surface Mount, Unshielded, PoE+, RJ45/110 Punchdown, 18-in. (45.72 cm), Blue, TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images



















