Part Number: N234-001-WH TAA

Connects two Cat6 cables to create one longer cable. Provides feed-through patching for easy installation. Ideal for premise wiring, telecommunications, data networking and Ethernet connections.
- 50-µinch gold-plated contacts on RJ45 jacks
- Heavy-duty polycarbonate housing
- Compact, clean-looking design
- Compatible with all Cat6 cables
- Backward compatible with Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Strengthen your high-speed network with this N234-001-WH Cat6 Straight-Through Modular Compact In-Line Coupler. It connects two Cat6 patch cords to create one longer cable, and its compact in-line design is recommended for convenient feed-through patching. Built for ultra-fast performance, this is an ideal coupler when setting up premise wiring, voice/data networking, telecommunications and Ethernet connections.
Compatible with all Cat6 cables, the N234-001-WH features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The durable, high-impact polycarbonate housing resists scratching and is colored white to blend in with any color scheme. This coupler is UL-listed and meets all requirements for EIA/TIA Cat6 compliance. It’s also backward compatible with Cat5e and Cat5 LANs.
Features
- Ideal for premise wiring, voice/data networking, telecommunications and Ethernet connections
- Connects 2 Cat6 patch cables for a longer cable run
- Compact in-line design recommended for convenient feed-through patching
- Compatible with all Cat6 cables
- Backward compatible with Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- Features straight-through wiring
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Durable, scratch-resistant polycarbonate housing
- White coloring blends into any color scheme
- UL-listed
- Meets all EIA/TIA Cat6 requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332203410 |
Technology | Cat5/5e; Cat6 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | White |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 5.30 |
Shipping Weight (lbs.) | 0.01 |
Unit Dimensions (hwd / in.) | 0.630 x 0.570 x 0.980 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N200-003-GY | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) | |
N200-006-GY | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 6 ft. (1.83 m) | |
N200-010-GY | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) | |
N201-006-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 6 ft. (1.83 m) | |
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Product Images