Part Number: P202-006
This Model has been retired and has not been replaced. More information for the P202-006 is available on the model support page
Overview
Coiled extension cable for an AT-style keyboard. Extend the keyboard cable by 6 feet. DIN5 female to DIN5 male cable. Superior molded cables with foil-shielding for maximum EMI/RFI protection. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Coiled cable is easier to manage
- For AT Keyboards (with DIN5M connector)
- DIN5 (male) to DIN5 (female)
System Requirements
- Computer with AT style keyboard port (Din5F)
- AT style keyboard (Din5M)
Package Includes
- 6-ft. AT Keyboard Extension DIN5F/DIN5M Coiled
Specifications
OVERVIEW
UPC Code | 037332011848 |
CONNECTIONS
Side A - Connector 1 | DIN-5 (MALE) |
Side B - Connector 1 | DIN-5 (FEMALE) |
PHYSICAL
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 11.75 x 7.00 x 0.75 |
Shipping Weight (lbs.) | 0.18 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |