Part Number: P522-006
This Model has been retired and has not been replaced. More information for the P522-006 is available on the model support page
Overview
This Tripp Lite replacement cable is designed for use in an application where a DB9 male to male cable is required. 6 feet in length. Foil-shielding construction provides maximum EMI/RFI protection. The connectors are molded with built-in strain relief to ensure that the cable last a long time. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Connector types:
- Connector a: DB9 (male)
- Connector b: DB9 (male)
System Requirements
- Monitor with removable DB9 cable
Package Includes
- 6-ft. CGA/EGA Monitor Serial Mouse Cable DB9M to DB9M Univ
Specifications
OVERVIEW
UPC Code | 037332012418 |
CONNECTIONS
Side A - Connector 1 | DB9 (MALE) |
Side B - Connector 1 | DB9 (MALE) |
PHYSICAL
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 11.75 x 7.00 x 0.75 |
Shipping Weight (lbs.) | 0.28 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |