Part Number: N370-03M-T
Premium singlemode fiber optic cabling transmits fast, clear data signals through your LAN with data transfer speeds up to 10 Gbps.
- Attenuation loss meets or exceeds latest industry standards
- 9/125 duplex (zipcord) fiber made from glass
- LC male connectors meet insertion loss standards
- FDDI- and OFNR-rated
- Push/pull tab connectors install/remove with one hand
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Data transfer speeds up to 10 Gbps
- Ideal for network equipment that requires singlemode fiber optic patch cables
- Attenuation loss meets or exceeds latest industry standards
LC Connectors with Push/Pull Tabs
- Push/pull tab connectors easy to install and remove with one hand
- Sturdy dual LC connectors tested to meet stringent insertion loss standards
Superior Construction for Error-Free Signal Transfer
- 9/125 duplex (zipcord) fiber made from glass
- Beveled edge on glass ends for easy plug insertion
- Yellow-colored for identification as singlemode
- FDDI- and OFNR-rated
System Requirements
- Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/LC connectors
Package Includes
- N370-03M-T Duplex Singlemode 9/125 Fiber Patch Cable, Push/Pull Tabs, 3 m
Specifications
OVERVIEW
| UPC Code | 037332202772 |
| Technology | Singlemode |
| Optical Mode | OS2 |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (MALE) |
| Side B - Connector 1 | LC DUPLEX (MALE) |
| Endface Polish | UPC |
PHYSICAL
| Cable Jacket Color | Yellow |
| Connector Color | Blue; White |
| Cable Jacket Material | LSZH |
| Cable Jacket Rating | OFNR |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 9 |
| Number of Fibers | 2 |
| Cable Length (ft.) | 9.8 |
| Cable Length (in.) | 118.1 |
| Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.05 |
| Fiber Cable Length | 3M (9.8 ft) |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps |
| Attenuation @ 1310NM | 0.36 dB/km |
| Attenuation @ 1550NM | 0.22 dB/km |
| Insertion Loss | ≤ 0.30 dB |
FEATURES & SPECIFICATIONS
| Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images



















