Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

±120VDC External Battery Cabinet for Select 10-60K S3M-Series 3-Phase UPS - Requires 20x 100Ah Batteries (Not Included)

Part Number:  BP240V100-NIB

External battery pack provides extended backup runtime for select Tripp Lite 10-60K S3M-Series 3-phase UPS systems.

  • Ideal for IT applications requiring high capacity, high availability and longer runtime
  • Supports daisy-chaining to additional battery packs of same model for even more runtime
  • Steel cabinet with locking door for easy access to user-installed VRLA (AGM) batteries
  • Fuses and output breaker protect against potentially hazardous overcurrent
  • Industrial design matches UPS cabinets for a clean, professional appearance
  • 1-year limited warranty
Have a Question?
Contact Us

Features

±120VDC Battery Cabinet Gives Your Compatible 3-Phase UPS Extended Runtime
This external battery pack connects to a compatible SmartOnline® S3M-Series 3-phase UPS system to provide long-lasting battery backup for data centers, telecommunications, networks, industrial facilities, security, emergency systems and other mission-critical applications that require high capacity, high availability and extended runtime. In addition to battery backup and extended runtime, the BP240V100-NIB can also be daisy-chained to other external battery cabinets for even longer extended-run operation.

Rugged Steel Construction Designed to Last in Demanding IT Applications
The cabinet is made from heavy-gauge steel with a baked powder-coated finish that helps prevent chipping and corrosion. The hinged front door provides easy access to the user-installed internal batteries. The door locks securely to help prevent damage, tampering or theft. Fuses and output breaker protect against potentially hazardous overcurrent. 

Ships Ready for Immediate Battery Installation
All required internal battery cabling is included. External battery cables feed into the cabinet through conduit knockouts built into the bottom panel.

System Requirements

Tripp Lite 3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K, S3M50K, S3M60K or other UPS specifying compatibility

Package Includes

  • BP240V100-NIB External Battery Cabinet for Select 10-60K S3M-Series 3-Phase UPS
  • (2) External battery cables, 3 m
  • (10) Internal battery cables
  • (13) Copper jumper bars
  • (4) Cabinet bottom side metal skirts
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332257802
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)+/- 120VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
PHYSICAL
Material of ConstructionSteel
Rack Height0U
External Battery Pack Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Shipping Dimensions (hwd / in.)54.90 x 36.20 x 41.20
Unit Dimensions (hwd / in.)47.200 x 31.500 x 35.400
Unit Weight (lbs.)573.7
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.