Part Number: BP240V40L-NIB

External battery pack provides extended backup runtime for select Tripp Lite 10-50K S3M-Series 3-phase UPS systems.
- Ideal for IT applications requiring high capacity, high availability and longer runtime
- Supports daisy-chaining to additional battery packs of same model for even more runtime
- Steel cabinet with locking door for easy access to user-installed VRLA (AGM) batteries
- Fuses and output breaker protect against potentially hazardous overcurrent
- Pre-installed rolling casters allow easy adjustment at installation location
- 1-year limited warranty
Features
±120VDC Battery Cabinet Gives Your Compatible 3-Phase UPS Extended Runtime
This external battery pack connects to a compatible SmartOnline® S3M-Series 3-phase UPS system to provide long-lasting battery backup for data centers, telecommunications, networks, industrial facilities, security, emergency systems and other mission-critical applications that require high capacity, high availability and extended runtime. In addition to battery backup and extended runtime, the BP240V40L-NIB can also be daisy-chained to other external battery cabinets for even longer extended-run operation.
Rugged Steel Construction Designed to Last in Demanding IT Applications
The cabinet is made from heavy-gauge steel with a baked powder-coated finish that helps prevent chipping and corrosion. The hinged front door provides easy access to the user-installed internal batteries. The door locks securely to help prevent damage, tampering or theft. Fuses and output breaker protect against potentially hazardous overcurrent.
Ships Ready for Immediate Battery Installation
Pre-installed rolling casters allow easy adjustment at the installation location. Adjustable levelers support secure long-term deployment on a stable surface. All required internal battery cabling is included. External battery cables feed into the cabinet through conduit knockouts built into the bottom panel.
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K, S3M50K or other UPS specifying compatibility
Package Includes
- BP240V40L-NIB External Battery Cabinet for Select 10-50K S3M-Series 3-Phase UPS
- (2) External battery cables, 3 m
- (16) Internal battery cables
- (28) Copper jumper bars
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332257710 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 71.10 x 28.90 x 38.80 |
Unit Dimensions (hwd / in.) | 63.000 x 23.600 x 33.500 |
Unit Weight (lbs.) | 346.4 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |