Part Number: SRCOOL12KE New

Portable air conditioner cools small server rooms and network closets or spot-cools a hot rack in a data center.
- 13,000 BTU (3.8kW) ASHRE of cooling capacity protects vital equipment against overheating
- Lower-GWP with R32 refrigerant and up to 34% more efficient
- IT-grade hot air exhaust fan stays effective even under a high heat load
- Built-in evaporator for drip-free operation—no need to empty water collection tanks
- 100% duty cycle keeps your equipment constantly cool with no downtime
- 2-year limited warranty
Features
Portable Close-Coupled Cooling with Upgrades for Better Performance
The upgraded SRCOOL12KE is a portable, compact, self-contained air conditioning unit designed for cooling overheated rack enclosures, IT-equipment hot spots and network closets without access to facility air conditioning. It can focus cool air through its flexible cooling duct or cool a small room through its louvered vent. It also filters and dehumidifies air to improve operating conditions and equipment reliability. An easy-to-read control panel with diagnostic LEDs provides convenient local management.
13,000 BTU of Cooling Power Protects Your Equipment Against Hazardous High Heat
This server rack cooling unit uses R32 refrigerant to pump 13,000 BTU (3.8kW) ASHRE; 9,000 BTU (2.64kW) SACC of cooling into your IT environment to help prevent shutdowns, malfunctions and other failures caused by overheating or fluctuating temperatures. R32 has a significantly lower global warming potential (GWP) compared to traditional refrigerants, which helps reduce the overall impact on climate change. Adopting R32 ensures compliance with current and upcoming regulations set by the U.S. Environmental Protection Agency (EPA), the State of California and Canada, as well as the latest standards for the Department of Energy (DoE), California Energy Commission (CEC) and Natural Resources Canada (NRCAN) for portable air-conditioning units, ensuring energy efficiency and compliance with the environmental standards.
Rack/Spot AC Unit Focuses Cold Air Where It’s Most Needed
Close-coupled air conditioning delivers cold air near heat loads to discourage recirculation and increase energy efficiency as much as 34 percent. An included 71-inch flexible hose lets you aim the cold air to a specific spot, such as an overheated rack enclosure or an equipment hot spot. Hot air exits through a window or drop ceiling via an included exhaust kit. An upgraded hot air exhaust fan maintains effectiveness even under a high heat load. The unit also dehumidifies and filters the air, providing better air quality that can enhance operating conditions and equipment reliability.
Commercial-Grade Components for Reliable Performance
With a 100-percent duty cycle, the SRCOOL12KE can run continuously without costly downtime. It uses copper tubing that is stronger than the aluminum tubing used in most consumer cooling units. The copper allows higher pressures and better weld joints to stand up to the constant vibration of the running compressor.
Built-In Evaporator Ensures No Water Collection Tank to Empty
The evaporator expels the condensed water through the directional exhaust duct, eliminating the need for a drain tube, drain pan or water collection tank and saving you time and money. No external condenser, refrigerant piping or professional maintenance is required for simple operation. Upgraded firmware allows the compressor to cycle on and off while the evaporator fan stays on to prevent icing in high-humidity environments.
Add an Optional Remote Management Accessory for 24/7 Monitoring and Control
Install the optional SRCOOLNETLXE network module (sold separately) to monitor temperatures, receive alerts, review logs and control settings from anywhere, anytime, via SNMP, web browser, SSH, telnet or command line interface. The built-in LX Platform’s PowerAlert® Device Manager provides a single interface to cycle the connected air conditioner on and off, adjust its fan speed, change its target set point temperature and switch to dehumidification mode.
Designed for Simple Plug-and-Play Installation by Almost Anyone
The self-contained SRCOOL12KE requires no disruptive construction projects or costly service calls from plumbers or HVAC specialists. It rolls on four casters into a compact 12 x 20 inch area. The six-foot power cord’s NEMA 5-15P plug with leakage current protection connects to a standard AC outlet. The unit is programmed to restart automatically after power failures, and a built-in timer allows unattended shutdown and startup. An upgraded motor-start capacitor with a larger capacity ensures a dependable startup.
Specifications
OVERVIEW
UPC Code | 037332289131 |
INPUT
Electrical Consumption (Max) | 1400 Watts |
Nominal Input Voltage(s) Supported | 120V AC |
Nominal Input Voltage Description | 120V AC 60 Hz |
Input Connection Type | NEMA 5-15P |
Input Plug Features | NEMA 5-15P |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 HZ |
Input Cord Length (ft.) | 6 |
COOLING
Airflow | Evaporator = 329 CFM / Condenser = 311 CFM |
Cooling Type | Active |
Cooling Capacity (BTUs) | 13000 |
Cooling Capacity (kW) | 3.8 |
Refrigerant | R32 |
Refrigerant Amount | 15.5 oz |
Equivalent Room Size | 258.3 sq. ft. (24 sq. m.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 33.10 x 15.40 x 29.00 |
Shipping Weight (lbs.) | 80.00 |
Unit Dimensions (hwd / in.) | 30.630 x 11.810 x 19.880 |
Unit Weight (lbs.) | 71.36 |
FEATURES & SPECIFICATIONS
Air Supply Tube Length | 71 inches |
Air Exhaust Tube Length | 118 inches |
Air Exhaust Tube Diameter | 5.16 inches |
Compressor Type | Rotary |
Dehumidifier | 2.5 liters / hour |
Sound Level (Noise) | 57dB |
Amp Draw Nominal | 10.5A |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 484 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
The exhaust tube length is 118 inches (approx 9.5 feet).
The exhaust tube diameter is 5.16". The tube is 118" long.
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems, TAA |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
CSW3YSPTC1224 | Extended Warranty and Technical Support with Advanced Depot Exchange for Portable Air Conditioning Units, 12-24K BTU |
Commissioning Services
Part Number | Description |
---|---|
SU05NXXXSPTC1224 | StartUp for Portable Air Conditioning Units 12-24K BTU |
Documents & Downloads
Documentation
Design Resources
Product Images