USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m)
Part Number: P776-019
- Connects a USB Computer to Tripp Lite's B020- and B022-Series KVM Switches
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 19-ft. (5.79 m) USB (2-in-1) KVM cable kit is designed to connect a USB computer to Tripp Lite's B020- and B022-Series KVM Switches. The KVM Switch side of the cable kit consists of a HD15 Male cable. The computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable. This low profile cable is incredibly flexible, making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB computer to Tripp Lite's B020- and B022-Series KVM Switches
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
- Provides superior performance and cable management
- Molded ends with easy-grip textured overmold
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
A Tripp Lite B020- or B022-Series KVM switch
Package Includes
- P776-019 19-ft. (5.79 m) KVM Switch USB (2-in-1) Cable Kit
Specifications
OVERVIEW
UPC Code | 037332147080 |
Accessory Type | Cable Kit |
Technology | VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Cable Length (ft.) | 19 |
Shipping Dimensions (hwd / in.) | 0.50 x 6.00 x 8.00 |
Shipping Weight (lbs.) | 0.90 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-008-17 | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
![]() |
B020-016-17 | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
Documents & Downloads
Declarations of Conformity
Product Images