Profile Notebook Brief - Notebook/Laptop Computer Carrying Cases & Bags
Part Number: NB1001BK
- 600 denier nylon in attractive charcoal gray and black
- Spacious main compartment holds the largest notebooks and features a removable padded sleeve for additional protection
- Front, side and internal pockets accommodate a variety of accessories
- Comfortable padded shoulder strap, grip handle and self-repairing zippers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This notebook case features a stylish design and a variety of convenient features to satisfy both students and executives alike.
Features
- This notebook case features a stylish design and a variety of convenient features to satisfy both students and executives alike
Specifications
OVERVIEW
UPC Code | 037332126788 |
Accessory Type | Carrying Case/Bag |
Accessory Class | Laptop & Tablet Accessories |
PRODUCT OVERVIEW
Product Overview | Profile Notebook Brief |
PHYSICAL
Color | Black; Gray |
Material of Construction | 600 Denier Nylon |
Shipping Dimensions (hwd / in.) | 13.10 x 2.70 x 13.10 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 15.000 x 19.000 x 5.000 |
Unit Weight (lbs.) | 3 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images