Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Medical-Grade Temperature Sensor for Tripp Lite Healthcare Power Modules, 2 ft. (0.61 m)

Part Number:  HCTHERMISTOR

Medical temperature sensor connects to Tripp Lite power module to prevent overcharging, detect shorted cells and prolong battery life.
  • Monitors battery temperature to help prevent overcharging and protect battery life
  • Ends connect to RJ45 battery temperature port and battery’s negative terminal
  • Shuts down battery charger if battery temperature exceeds 50°C
  • 2-year limited warranty
Have a Question?
Contact Us

Features

Medical-Grade Temperature Sensor Protects Connected Battery from Excessive Heat
This medical temperature sensor provides extra fault protection for the sealed lead acid (SLA) batteries in your Tripp Lite HC150SL or HCINT150SL power module for mobile medical carts. The HCTHERMISTOR lets the power module shut down battery charger if the battery’s temperature exceeds 50 degrees Celsius (122 degrees Fahrenheit). It helps prevent overcharging, which can protect the connected battery and prolong its lifespan.
Compatible with Tripp Lite Medical Power Modules
Connect the RJ45 end of the two-foot medical-grade temperature sensor cable to the temperature sensor port on your power module. The other end is a ring terminal that connects to the battery’s negative post.

Package Includes

  • HCTHERMISTOR Medical-Grade Temperature Sensor, 2 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164575
Accessory TypeTemperature Sensor
Accessory ClassUPS Accessories
PHYSICAL
Cable Length (in.)24
Shipping Dimensions (hwd / in.)5.28 x 1.26 x 1.18
Unit Dimensions (hwd / in.)5.000 x 0.500 x 0.500
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Inverters

  Model Number Description
150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 HC150SL HC150SL 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1
350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface HC350SR HC350SR 350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface
150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 HCINT150SL HCINT150SL 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1
350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 HCINT350SNR HCINT350SNR 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.