Part Number: OMNI1500LCD
This Model has been retired and replaced by SMART1500LCD. More information for the OMNI1500LCD is available on the model support page
Overview
Tripp Lite's OMNI1500LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, and small business network applications. Automatic Voltage Regulation (AVR) circuits regulate brownouts and overvoltages from 75V to 147V back to usable levels without using battery power. Offers complete power protection with support for upright tower 2U rackmount installation in an attractive all-black cabinet design. Includes 6 battery-supported outlets plus 2 additional surge suppression only outlets for devices not requiring battery support. Built-in USB port enables optional unattended system shutdown without data loss in case of extended power failure; cable included. PowerAlert software available via free download from www.tripplite.eaton.com. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in single-line RJ-45 jacks offer protection for equipment with single-line tel/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage regulation operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in horizontal or vertical placement. 1500VA power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components. Offers 2.5 minutes battery runtime at full load of 1500VA and 9 minutes at 750VA. $200,000 connected equipment insurance (USA, Puerto Rico and Canada only).
Features
- LCD Display indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
- OMNI1500LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
- Regulates brownouts and overvoltages from 75V to 147V back to usable levels without using battery power
- 6 UPS battery-supported outlets for critical items, plus 2 additional surge suppression-only outlets for accessories not requiring battery support
- Included USB monitoring port and cable enables unattended shutdown in the case of extended power failure
- HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- PowerAlert software available via free download from tripplite.eaton.com
- Set of phone/network protection jacks protects a single dialup/DSL phone line or network Ethernet connection
- 1500VA/825W power handling ability supports a variety of electronic equipment
- 2.5 min. full load runtime (1500VA/825W); 9 min. half-load runtime (750VA/413W)
- Cabinet adapts to tower or rackmount shelf format. Rackmount installation brackets for 2U installation included
- $200,000 connected equipment insurance (USA, Puerto Rico and Canada only).
Specifications
OVERVIEW
UPC Code | 037332155849 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 1500 |
Output Capacity (kVA) | 1.5 |
Output Capacity (Watts) | 825 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 2 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 115V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Runtime Full Load (min.) | 2.5 min. (825w) |
Runtime Half Load (min.) | 9 min. (413w) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 3.5 hours from 10% to 90% |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 93 and 107 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | Front panel LCD display |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 420 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Pair of mounting ears enable tower and 2-4 post rackmount installation |
Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 4 post 19 inch rackmount; Tower |
Maximum Device Depth (in.) | 10.5 |
Primary UPS Depth (mm) | 267 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 437 |
Shipping Dimensions (hwd / in.) | 7.50 x 21.50 x 15.00 |
Shipping Weight (lbs.) | 33.40 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.2 x 10.5 |
UPS Power Module Weight (kg) | 13.34 |
UPS Power Module Weight (lbs.) | 29.4 |
Unit Dimensions (hwd / in.) | 3.500 x 17.250 x 10.500 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 140 |
AC Mode Efficiency Rating (100% Load) | 95% |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | Free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 75 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Home/Office Desktop; Audio/Video |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 1778 |
Product Compliance | FCC Part 15 Class B (USA); FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers

Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- OMNI1500LCD OmniSmart UPS System
https://tripplite.eaton.com/video/omni1500lcd-omnismart-ups-system/51956
Product Images