Part Number: P004-E10
Connects a computer, server or switch to a PDU with a P-Lock C13 or C39 power connector and extends your existing power connection by 10 ft.
- Recommended for powering computers, servers and other network devices
- P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
- 10 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
- PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer
- Complies with UL and VDE standards for use in international applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Locking C13-to-C14 Power Cable Connects Computers and Servers to a PDU
The P004-E10 power extension cord can be used to power a computer, server, switch or other device commonly found in a small data center, office workstation or other lower-amp application. The 10-foot (3.1-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure. It complies with UL and VDE standards for international application use.
Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock C14 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C13 and C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. The P004-E10 lets you replace a non-locking C14/C13 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.
Specifications
OVERVIEW
| UPC Code | 037332292964 |
| Product Type | PDU Power Cord |
| Device Compatibility | Computer; Server; Network Switch; UPS; PDU |
| Country/Region | Global |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | H05VV-F; SJT; VW-1 |
| Power Cord Jacket Type | SJT + H05VV-F |
| Cable Outer Diameter (OD) | 7.0mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 18 |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
| Shipping Weight (lbs.) | 0.82 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 23° to 158°F (-5° to 70°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Relative Humidity | 35 TO 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
| Locking Plug | Yes |
| Locking Power Cord | Yes |
| P-Lock Power Cord | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | CE (Europe); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.
Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.
Documents & Downloads
Product Literature
Declarations of Conformity
Product Videos
- P-Lock Power Cords for Use with Eaton PDUs with C39 Outlets
https://tripplite.eaton.com/video/p-lock-power-cords-for-use-with-eaton-pdus-with-c39-outlets/1087236
Product Images





















