Part Number: P350-10N-10
- Keeps cable bundles manageable
- Easy on-off use
- Convenient tie wrap
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This Hook-and-Loop 10-Pack of Cable Ties is the must-have accessory for keeping bundles of cables manageable. They will not crimp Cat5/Cat6 Ethernet cables like nylon ties when over-tightened, and unlike nylon ties are reusable. 10 inches long by 5/8 inch wide.
Features
- 10" long tie handles cable wire bundles up to 3" in diameter
- Reusable and permanent...won't add non-recyclable materials to the environment
- Handy pull-tab release allows you to rearrange cable groupings with ease
- Made of the best quality hook and loop touch fastener...tested for 10,000 closures with no loss of holding strength
Specifications
OVERVIEW
| UPC Code | 037332143310 |
| Accessory Type | Cable Ties |
| Technology | Cat6 |
| Accessory Class | Networking Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 0.83 |
| Cable Length (in.) | 10 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.05 |
| Shipping Weight (lbs.) | 0.06 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.050 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images














