Share Product
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
|
![]() |
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
XXL JPEG
|
Cisco Compatibility

The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
300W PowerVerter Ultra-Compact Inverter - Portable Power for All Applications
Part Number: PV300
300W PowerVerter Ultra-Compact Inverter - Portable Power for All Applications
Part Number: PV300
This Model has been retired and replaced by PV375. More information for the PV300 is available on the model support page
Overview
Harness your vehicle's battery to efficiently power office equipment on the road. Continuously supplies up to 300 watts of 120V AC power to 2 AC outlets from any 12V battery or automotive DC source. Convenient cigarette lighter DC input jack with 3-ft. cable provides one-step installation. Super-compact, lightweight metal case design is among the smallest, most rugged inverters available.
Features
- Allows users to run AC appliances from any 12V cigarette lighter socket
- Converts 12V DC battery power to 120V AC power
- 300 watts continuous output power; 500 watts peak output power
- 2 outlet
- 3-ft. cord with cigarette-lighter plug
- Ultra compact, lightweight design with all-metal housing
- Low battery alarm with auto-shutoff prevents deep battery discharge
- 30-amp fuse protects inverter from overload
- Lighted power switch

Accessories for Power Inverters
We have a range of accessories designed to work with our Power Inverters. Check them out!
Specifications
OVERVIEW
UPC Code | 037332050281 |
INPUT
Voltage Compatibility (VDC) | 12 |
OUTPUT
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 300 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 8.12 x 1.50 x 11.50 |
Shipping Weight (lbs.) | 2.00 |
Questions & Answers
More Q&As may be available on the PV300 model support page.
Similar Products
PV375USB
375W PowerVerter Ultra-Compact Car Inverter with 2 AC Outlets, 2 USB Charging Ports and Battery Cables
APS1250
1250W PowerVerter APS 12VDC 120V Inverter/Charger with Auto Transfer Switching, 2 Outlets
APS750
750W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 2 Outlets
PV2000FC
2000W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets
PV1250FC
1250W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets
PV400USB
400W PowerVerter Ultra-Compact Car Inverter with 2 AC/2USB - 3.1A/Battery Cables/Cigarette Lighter Adapter (CLA)
UT750UL
PowerVerter 120V 750W Utility/Work Truck 12VDC Inverter/Charger, 2-NEMA 5-15R GFCI
EMS1250UL
1250W 12VDC PowerVerter Ambulance/EMS Inverter/Charger with 2 Hospital Grade Outlets
PV200CUSB
200W PowerVerter Ultra-Compact Car Inverter with 2 Outlets and 2 USB Charging Ports, Cup Holder Design
APS700HF
700W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 1 Outlet
APS2012
2000W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, Hardwired
HCRK
300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets
HCRK-36
300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets
HCRK-54
300W Medical-Grade Mobile Power Retrofit Kit with 54 Amp-hour Battery and 3 Outlets
Documents & Downloads
Useful Web Pages
Product Images