Part Number: N236-006-WH
Pre-configured self-contained Cat6 surface-mount box provides up to six RJ45 connections in applications where in-wall installation is impossible. Recommended for audio/video, voice and Ethernet applications.
- Uses standard 110 IDC punchdown termination
- Recommended for use with 22–26 AWG Cat5e/6 cabling
- Termination blocks color-coded for T568A/B wiring compatibility
- Durable ABS UL 94V-0 flame-retardant housing designed to last
- 6 RJ45 jacks with gold-plated contacts for maximum conductivity
- 3-year limited warranty
Overview
The N236-006-WH Pre-Configured Unshielded Cat6 6-Port Surface-Mount Box features six RJ45 female connectors as a safe, easy, cost-effective tool for expanding your Cat5e/6 audio/video, voice or Ethernet network. The ABS UL 94V-0 flame-retardant housing mounts practically anywhere, including a wall or baseboard, using the included mounting screws or double-sided adhesive tape.
Just snap open the top cover to terminate up to six 22–26 AWG Cat5e/6 copper cables using a standard 110 IDC punchdown tool (such as N046-000). The termination blocks are color-coded for easy T568A or T568B wiring. Zip ties are included for neatly securing the cables to the Cat6 surface-mount box, which features rear routing slots to allow the box to be installed flush against a wall or ceiling.
Snap the cover back on, and connect up to six Cat5e/6 cables to the pre-installed RJ45 keystone jacks with 50-micron gold-plated contacts for maximum conductivity and minimum data loss. The N236-006-WH offers great flexibility in placement, especially in applications where in-wall box and wire installation is impossible.
Features
- Connect up to 6 Cat5e/6 cables to pre-installed RJ45 keystone jacks
- 50 μm gold-plated contacts for maximum conductivity
- Durable ABS UL 94V-0 flame-retardant housing designed to last
- Complies with ANSI/TIA/EIA 568B standards
Ideal for Applications in Which In-Wall Installation Is Impossible
- Recommended for use with 22–26 AWG Cat5e/6 cabling
- Uses standard 110 IDC punchdown termination
- Termination blocks color-coded for T568A/B wiring compatibility
- Zip ties included for neatly securing cables through rear routing slots
Easy to Mount Almost Anywhere
- Mounting screws and double-sided tape are included
Specifications
OVERVIEW
UPC Code | 037332206961 |
Technology | Cat5/5e; Cat6 |
Country/Region | Global |
PHYSICAL
Color | White |
Total Number of Ports | 6 |
CONNECTIONS
Number of Ports | 6 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N200-003-WH | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m) |
![]() |
N200-006-WH | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m) |
![]() |
N201-003-WH | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 3 ft. (0.91 m) |
![]() |
N201-006-WH | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 6 ft. (1.83 m) |
![]() |
N222-01K-WH | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA |
Documents & Downloads
Product Images