Part Number: N200-005-GY

Ideal for connecting high-speed network components, such as computers, printers, video game systems, Blu-ray™ players, copy machines, routers and modems, in a home or office Cat5/5e/6 application.
- Premium cabling for Cat5/5e/6 home/office network applications
- Rated for 550 MHz/1 Gbps communication
- 24 AWG 4-pair stranded UTP with PVC jacket
- Gold-plated copper contacts minimize data loss
- Integral strain relief protects connectors from stress and cracking
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects high-speed network components, such as computers, printers, video game systems, Blu-ray players, copy machines, routers and modems
- Designed for 1000Base-T, 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, Token Ring Type 3 and EIA/TIA applications
- Recommended for home or office applications
- Provides high-speed connections up to 550 MHz/1 Gbps
- Flawless signal delivery with minimal near-end crosstalk levels
Premium Construction Ensures Error-Free Signal Transfer
- Manufactured from 24 AWG 4-pair stranded UTP with staggered-pin plug design
- Molded RJ45 connectors and gold-plated copper contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
Specifications
OVERVIEW
UPC Code | 037332204417 |
Technology | Cat6; PoE |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
PoE Capability | 30W (802.3at) |
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 5 |
Cable Length (in.) | 60 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an; 802.3at |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images