Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charging Stations & Carts

Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • DVR
  • Headphones
  • Laptop
  • Mobile Cart
  • Monitor/HDTV
  • Network Switch
  • Patch Panel
  • PDU
  • Phone
  • Printer
  • Projector
  • Radio
  • Router
  • Server
  • Tablet
  • UPS
  • Video Game System
  • Watch
  • Scanner
Device Slots
  • 3
  • 10
  • 16
  • 20
  • 21
  • 27
  • 32
  • 36
  • 42
  • 45
  • 48
Charging Method
  • AC
  • USB
  • Wireless
  • Magnetic Charger
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
  • 24V DC
  • 36V DC
  • 48V DC
loading gif

Need Help Finding Charging Stations & Carts?

Tripp Lite offers a complete and versatile line of Charging Stations & Carts for not only charging your tablet or Chromebook, but also syncing, securing and organizing your devices. If you're looking for Charging Stations & Carts that meet your needs, just let us know.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.