Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Fiber Network Infrastructure

Technology
  • Cat5/5e
  • Cat6
  • Cat6a
  • Fiber
  • Multimode
  • Singlemode
Type
  • Feed-Through
  • Breakout
  • Adapter
  • Preloaded
  • Spine-Leaf
  • Dome Closure
  • Horizontal Closure
  • Fiber Patch Panel
Connector 1
  • LC
  • MPO
  • RJ45
  • SC
  • ST
Connector 2
  • LC
  • MPO
  • RJ45
  • SC
  • ST
Ports
  • 4
  • 6
  • 8
  • 12
  • 16
  • 18
  • 32
  • 36
  • 64
Eaton Fiber Network Infrastructure - Part Number N492-036-LCLC-E

36-Port Fiber Patch Panel Enclosure, 1U Rack-Mount (LC/LC)

  • Type: Fiber Panels
  • Technology: Singlemode; Multimode
  • Type: Feed-Through
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N490-016-LCLC

16-Port Fiber Patch Panel, 1U (LC/LC), Multimode or Singlemode

  • Type: Fiber Panels
  • Technology: Multimode
  • Type: Feed-Through
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N490-016-SCSC

16-Port Fiber Patch Panel, 1U (SC/SC), Multimode or Singlemode

  • Type: Fiber Panels
  • Technology: Multimode
  • Type: Feed-Through
  • Connector 1: SC DUPLEX (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-01U

Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U

  • Type: Fiber Panels
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N482-2M12-LC12

40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

  • Type: Cassettes
  • Technology: Multimode
  • Connector 1: 12F MTP/MPO (MALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N482-01U

Enclosure for 5 High-Density Fiber Cassettes, 1U

  • Type: Fiber Panels
  • Technology: Singlemode; Multimode
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N482-02U

Enclosure for 14 High-Density Fiber Cassettes, 2U

  • Type: Fiber Panels
  • Technology: Singlemode; Multimode
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-12LC

10GbE Pass-Through Cassette - (x12) LC Duplex

  • Type: Cassettes
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N482-1M24-LC12

100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

  • Type: Cassettes
  • Technology: Multimode
  • Connector 1: 24F MTP/MPO (MALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N48K-15M8L60-B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex OM4 50/125 Multimode Ports, 1U

  • Type: Fiber Panels
  • Technology: Multimode
  • Type: Breakout
  • Connector 1: MTP/MPO (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-00U

Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U

  • Type: Cassette Enclosures & Sleeves
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-12RJ

Cat6a Pass-Through Cassette - (x12) RJ45

  • Type: Cassettes
  • Technology: Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-3M8-LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity

  • Type: Cassettes
  • Technology: Multimode
  • Connector 1: 8F MTP/MPO (MALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N492-08D-LC

High-Density Fiber Adapter Panel (MMF/SMF), 8 LC Duplex Connectors, Black

  • Type: Fiber Panels
  • Technology: Multimode; Singlemode
  • Type: Adapter
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N482-2M24-6M12

100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins )

  • Type: Cassettes
  • Technology: Multimode
  • Connector 1: 24F MTP/MPO (MALE)
  • Connector 2: 12F MTP/MPO (MALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-12M24

100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )

  • Type: Cassettes
  • Technology: Fiber
  • Connector 1: 24F MTP/MPO (FEMALE)
  • Connector 2: 24F MTP/MPO (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N492-06D-SC

High-Density Fiber Adapter Panel (MMF/SMF), 6 SC Duplex Connectors, Black

  • Type: Fiber Panels
  • Technology: Multimode; Singlemode
  • Type: Adapter
  • Connector 1: SC DUPLEX (FEMALE)
  • Connector 2: SC DUPLEX (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N492-WM4-BK

Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity

  • Type: Cassette Enclosures & Sleeves
  • Technology: Multimode; Singlemode
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-12M12

40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )

  • Type: Cassettes
  • Technology: Fiber
  • Connector 1: 12F MTP/MPO (FEMALE)
  • Connector 2: 12F MTP/MPO (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N492-WM2-BK

Wall-Mount Fiber Optic Distribution Enclosure, 2-Panel Capacity

  • Type: Cassette Enclosures & Sleeves
  • Technology: Multimode; Singlemode
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N492-08S-ST

High-Density Fiber Adapter Panel (MMF/SMF), 8 ST Simplex Connectors, Black

  • Type: Fiber Panels
  • Technology: Multimode; Singlemode
  • Type: Adapter
  • Connector 1: ST (FEMALE)
  • Connector 2: ST (FEMALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N48M-2L24L-10

Preloaded Fiber Panel, 1U - 2x (12x LC/LC Duplex M/M) 24F Trunk Cables, OM4 Multimode, 10 m (32.8 ft.)

  • Type: Fiber Panels
  • Technology: Multimode
  • Type: Preloaded
  • Connector 1: (12) LC DUPLEX (MALE)
  • Connector 2: (12) LC DUPLEX (MALE)
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N484-01U-MINI

Enclosure Mini Panel for 4 Copper/Fiber Cassettes, 1U

  • Type: Fiber Panels
  • Technology: Cat5/5e; Cat6; Cat6a; Multimode
  • Connector 1: Cassette Cutout
  • Connector 2: Cassette Cutout
More InfoCheck Prices
Eaton Fiber Network Infrastructure - Part Number N48K-15M8L60S-B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex 9/125 Singlemode Ports, 1U

  • Type: Fiber Panels
  • Technology: Singlemode
  • Type: Breakout
  • Connector 1: MTP/MPO (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
More InfoCheck Prices

Need Help Finding Fiber Panels & Cassettes?

Tripp Lite has Fiber Network Infrastructure to help you build a network, including fiber panels, and an abundance of cassette solutions. If you're looking for Network Panels & Cassette Enclosures that meet your needs, just let us know.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.