Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


2-9USTAND

2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems

More Info
Check Prices
OVERVIEW
Product Type
Stand
Accessory Type
Stand
Accessory Class
UPS Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
4.750 x 2.750 x 10.500
Unit Weight (lbs.)
1.20
 
 
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
 
OUTPUT
 
2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

More Info
Check Prices
OVERVIEW
 
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Maximum Weight Capacity (lbs.)
240
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
OUTPUT
 
BPEXT481

Extension Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Extender
Accessory Class
UPS Accessories
PHYSICAL
 
 
 
Unit Weight (lbs.)
1.1
 
Cable Length (ft.)
1
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
Input Connection Type
175A Blue 48V DC Connector (1)
OUTPUT
Output Connector Type
175A Blue 48V DC Connector (1)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.