Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


9PXTFMR5

Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
L6-30P
UPS Input Cord Length (ft.)
3
Plug Type
L6-30P
OUTPUT
Output Receptacles
(18) 5-20R
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
BINTSYS

Eaton UPS Battery Integration System with Casters

More Info
How to Order
OVERVIEW
Accessory Type
Battery Integration System
Accessory Class
UPS Accessories
INPUT
 
 
 
 
OUTPUT
 
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
23.600 x 8.200 x 37.240
 
ENVIRONMENTAL
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
MBP11K208

Eaton 9PX Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 3 L6-30R Outlets, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Bypass Panel (Rack-Mount)
Accessory Class
UPS Accessories
INPUT
 
UPS Input Connection Type
Hardwire
 
 
OUTPUT
 
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
5.100 x 13.200 x 8.700
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
SC240RT

Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Battery Charger
Accessory Class
UPS Accessories
INPUT
 
 
 
 
OUTPUT
 
 
BATTERY
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 27.500
Minimum Required Rack Depth (inches)
31
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
IEC 61000; cUL Listed
Product Compliance
RoHS; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.