Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


9PXEBM36RT

Eaton 9PX 36V Extended Battery Module (EBM) for 9PX700RT and 9PX1000RT UPS, 2U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Expandable Runtime
No
DC System Voltage (VDC)
36
Internal UPS Replacement Battery Cartridge
 744-A3959 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
3.400 x 17.300 x 17.700
Unit Weight (lbs.)
48.100
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
 
ENVIRONMENTAL
 
9SXEBM48

Eaton 48V Extended Battery Module (EBM) for 9SX1500 and 9SX1500G UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
OUTPUT
 
BATTERY
 
 
DC System Voltage (VDC)
48
 
 
 
PHYSICAL
 
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 15.100
Unit Weight (lbs.)
52.900
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
9SXEBM96

Eaton 96V Extended Battery Module (EBM) for Select Eaton 9SX UPS Systems, Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
OUTPUT
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
 
DC System Voltage (VDC)
96
 
 
 
PHYSICAL
 
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Dimensions (hwd / in.)
13.600 x 8.400 x 16.200
Unit Weight (lbs.)
110.000
Color
Black
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
Warranty Details
Parts, electronics and batteries coverage, standard ground shipping, technical support
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.