Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides extended runtime for compatible UPS systems in medical, light industrial, automation and other mission-critical IT applications where space is limited.

  • Connects to select expandable Eaton 9SX UPS systems to add critical runtime
  • Includes heavy-gauge battery cabling with high-current 48V DC connectors
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9SXEBM48 offers extended battery runtime when used in conjunction with Eaton’s 9SX1500 and 9SX1500G 9SX UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

System Requirements

Compatible only with Eaton’s 9SX1500 and 9SX1500G UPS systems

Package Includes

  • 9SXEBM48 48V Extended Battery Module
  • External battery cable
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code743172091055
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)48
PHYSICAL
Rack Height  0U
External Battery Pack Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Unit Dimensions (hwd / in.)9.900 x 6.300 x 15.100
Unit Weight (lbs.)52.900
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Warranty DetailsParts, electronics and batteries coverage, standard ground shipping, technical support

Questions & Answers

See All Questions Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.