Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


APSINT2424

2400W APS INT Series 24VDC 230V Inverter/Charger with Auto-Transfer Switching, Hardwired

More Info
INPUT
Nominal Input Voltage(s) Supported
230V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 112A at 24VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical Service
DC INPUT: Requires 24VDC input source capable of delivering 112A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 300A minimum battery system fusing is recommended.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
230
Voltage Compatibility (VDC)
24
 
 
OUTPUT
Frequency Compatibility
50 Hz
Pure Sine Wave Output
No
Output (Watts)
2400
Nominal Output Voltage(s) Supported
230V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
2400
Peak Output Capacity (Watts)
4800
Output Voltage Regulation
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation
50 Hz (+/- 0.3 Hz)
Overload Protection
Includes 10A input breaker dedicated to the charging system and 15A output breaker for AC output loads.
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
24
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
30A
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
PHYSICAL
Material of Construction
Polycarbonate
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.250 x 8.500 x 16.250
Unit Weight (lbs.)
38.2
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
FEATURES & SPECIFICATIONS
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
 
VOLTAGE REGULATION
 
 
 
 
COMMUNICATIONS
 
 
 
APS2448UL

2400W PowerVerter APS 48VDC 120V Inverter/Charger with Auto-Transfer Switching, Hardwired, UL

More Info
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 56A at 48VDC. AC INPUT: 33 amps at 120VAC with full inverter and charger load (13A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output load
Recommended Electrical Service
DC INPUT: Requires 48VDC input source capable of delivering 56A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
48
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Output (Watts)
2400
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
2400
Peak Output Capacity (Watts)
4800
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 15A input breaker dedicated to the charging system and 20A output breaker for AC output loads.
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
48
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
15A
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
PHYSICAL
Material of Construction
Polycarbonate
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.250 x 8.500 x 16.750
Unit Weight (lbs.)
38.6
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
8 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
FEATURES & SPECIFICATIONS
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
CAN/CSA-C22.2 No. 107.1 (Canada); NOM (Mexico); UL 1778
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
1-Year, 2-Year, and 3-Year standard warranty extensions available. See Extended Warranties section for ordering part number
 
VOLTAGE REGULATION
 
 
 
 
COMMUNICATIONS
 
 
 
APS3636VR

3600W PowerVerter APS 36VDC 120V Inverter/Charger with Auto-Transfer Switching, Line-Interactive AVR

More Info
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 114A at 36VDC. AC INPUT: 54 amps at 120VAC with full inverter and charger load (20A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output load
Recommended Electrical Service
DC INPUT: Requires 36VDC input source capable of delivering 114A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
36
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Output (Watts)
3600
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
3600
Peak Output Capacity (Watts)
7200
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 25A input breaker dedicated to the charging system and 30A output breaker for AC output loads.
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
36
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
30A
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional External switch for wired remote control of APS unit ( APSRM4 ) accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
PHYSICAL
Material of Construction
Polycarbonate
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.250 x 8.500 x 16.250
Unit Weight (lbs.)
55.8
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
FEATURES & SPECIFICATIONS
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Includes automatic voltage regulation to correct brownouts and over-voltages back to usable levels
Overvoltage Correction
Over-voltages starting at 127 are automatically reduced by 10%
Brownout Correction
Brownouts starting at 103 are automatically boosted by 10%
 
COMMUNICATIONS
 
 
 
APSX1012SW

1000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

More Info
INPUT
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 200A minimum battery system fusing is recommended.
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC)
220-240
Voltage Compatibility (VDC)
12
Nominal Input Voltage Description
170-264V +/- 3%
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Pure Sine Wave Output
Yes
Output (Watts)
1000
Nominal Output Voltage(s) Supported
230V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output Voltage Regulation
Nominal 230v +/- 5%
Output Frequency Regulation
50/60 Hz (+/- 0.5 Hz)
Overload Protection
Includes 7A input breaker dedicated to the charging system and 7A output breaker for AC output loads
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
Includes selectable 4 / 40A DC charging system.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of front panel LED's display inverter status, charger status, as well as battery voltage status
Switches
The inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RS485 interface (APSRMSW sold separately)
Audible Alarm
Audible status indicators 10.5V (low battery)/21V start alarm
PHYSICAL
Material of Construction
Powder-Coated Steel
Cooling Method
Fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
7.250 x 9.000 x 18.000
Unit Weight (lbs.)
31.5
Receptacle Color
Gray
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16 ms. maximum
Low Voltage Transfer to Battery Power
170 VAC (+/- 3%) DEFAULT OR 190V +/-3% (user-selectable)
High Voltage Transfer to Battery Power
264 VAC +/- 3%
FEATURES & SPECIFICATIONS
Load Sensing
100W
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
 
VOLTAGE REGULATION
 
 
 
 
COMMUNICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.