Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B002-DP2AC4

Secure KVM Switch, 4-Port, Dual Monitor, DisplayPort to DisplayPort, 4K, NIAP PP3.0, Audio, CAC, TAA

More Info
Check Prices
OVERVIEW
Technology
DisplayPort
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Max Supported Color Depth
36-bit Deep Color
Chroma Sub Sampling
4:4:4
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.3A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
PC/Server Connections
DisplayPort; USB
Side A - Connector 1
3.5MM (FEMALE)
Side A - Connector 2
(2) DISPLAYPORT (FEMALE)
Side A - Connector 3
(3) USB A (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
Side B - Connector 2
(2) DISPLAYPORT (FEMALE)
Side B - Connector 3
(2) USB B (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
Displayport
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x4) GREEN / PORT SELECTION, (x4) BLUE / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
2.700 x 12.570 x 6.700
Unit Packaging Type
Box
Unit Weight (lbs.)
3
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80%, Non-Condensing
COMMUNICATIONS
IP Remote Access
No
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
Yes
Number of Users
1
On-Screen Display (OSD)
No
Port Selection
Pushbutton
Displayport Specification
1.2
Driver Required
No
Common Access Card (CAC) Support
Yes
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL
Product Compliance
NIAP PP3.0; RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B002-HD2AC4

Secure KVM Switch, 4-Port, HDMI to DisplayPort, Dual Monitor, 4K, NIAP PP3.0 Certified, Audio, CAC, TAA

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; HDMI
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Max Supported Color Depth
36-bit Deep Color
Chroma Sub Sampling
4:4:4
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.3A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
PC/Server Connections
DisplayPort; USB
Side A - Connector 1
3.5MM (FEMALE)
Side A - Connector 2
(2) HDMI (FEMALE)
Side A - Connector 3
(3) USB A (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
Side B - Connector 2
(2) DISPLAYPORT (FEMALE)
Side B - Connector 3
(2) USB B (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x4) GREEN / PORT SELECTION, (x4) BLUE / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
2.700 x 12.570 x 6.700
Unit Packaging Type
Box
Unit Weight (lbs.)
3
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80%, Non-Condensing
COMMUNICATIONS
IP Remote Access
No
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
Yes
Number of Users
1
On-Screen Display (OSD)
No
Port Selection
Pushbutton
 
Driver Required
No
Common Access Card (CAC) Support
Yes
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; UKCA; cUL
Product Compliance
NIAP PP4.0; RoHS; CE (Europe); UKCA; FCC (USA); Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.