Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B005-HUA2-K

2-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing, USB 3.0 Cables

More Info
Check Prices
OVERVIEW
Technology
HDMI; USB 2.0 (High Speed)
VIDEO
Max Supported Video Resolution
4K x 2K (4096 x 2160) @ 60 Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification
7.1 Surround Sound
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
11.75
CONNECTIONS
Number of Ports
2
PC/Server Connections
HDMI
Side A - Connector 1
(3) 3.5MM (FEMALE)
Side A - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
Side B - Connector 2
(3) HDMI (FEMALE)
Side B - Connector 3
(6) 3.5MM (FEMALE)
Side B - Connector 4
(2) USB 3.0 B (FEMALE)
Side B - Connector 5
3.5mm x 1.35mm (5V DC Barrel)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Connection to Power), Green (Online), Blue (Selected Port)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Jacket Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.020 x 9.570 x 2.950
Unit Packaging Type
Box
Unit Weight (lbs.)
1.11
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 95% RH (No Condendsation)
ESD Protection
+/- 8kV (air-gap discharge); +/- 4kV (contact discharge)
COMMUNICATIONS
Hotkey
Yes
IP Remote Access
No
IR Remote Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Port Selection
Hotkey; Mouse; Pushbutton; Remote Selector
HDCP Specification
1.4; 2.2
Driver Required
No
Autoscan Duration
5 to 999 seconds
Common Access Card (CAC) Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B005-HUA4

4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing

More Info
Check Prices
OVERVIEW
Technology
HDMI; USB 2.0 (High Speed)
VIDEO
Max Supported Video Resolution
4K x 2K (4096 x 2160) @ 60 Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification
7.1 Surround Sound
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
12.15
CONNECTIONS
Number of Ports
4
PC/Server Connections
HDMI
Side A - Connector 1
(3) 3.5MM (FEMALE)
Side A - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 1
(2) USB A (FEMALE)
Side B - Connector 2
(5) HDMI (FEMALE)
Side B - Connector 3
(4) USB 3.0 B (FEMALE)
Side B - Connector 4
(10) 3.5MM (FEMALE)
Side B - Connector 5
3.5mm x 1.35mm (5V DC Barrel)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Connection to Power), Green (Online), Blue (Selected Port)
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.020 x 9.570 x 2.950
Unit Packaging Type
Box
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
ESD Protection
+/- 8kV (air-gap discharge) & +/- 4kV (contact discharge)
COMMUNICATIONS
Hotkey
Yes
IP Remote Access
No
IR Remote Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Port Selection
Hotkey; Mouse; Pushbutton; Remote Selector
HDCP Specification
1.4; 2.2
Driver Required
No
Autoscan Duration
5 to 999 seconds
Common Access Card (CAC) Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.