Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B078-101-PS2

NetCommander PS2 Server Interface Unit (SIU)

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Technology
Cat5/5e; PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
Bus Powered
Yes
Product Length (ft.)
1.2
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
(2) MINI DIN-6 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
Color
Gray
Material of Construction
ABS
Unit Weight (lbs.)
0.22
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
REMOTE ACCESS
 
TAA B078-101-USB-1

NetCommander USB Server Interface Unit (SIU) - Single

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Technology
Cat5/5e; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
Bus Powered
Yes
Product Length (ft.)
1.3
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
Color
Gray
Material of Construction
ABS
Unit Weight (lbs.)
0.18
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
REMOTE ACCESS
 
B078-101-USB-8

NetCommander USB Server Interface Unit (SIU) - 8-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Technology
Cat5/5e; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
Bus Powered
Yes
Product Length (ft.)
1.3
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
Color
Gray
Material of Construction
ABS
Unit Weight (lbs.)
0.18
 
Unit Packaging Type
Box
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
REMOTE ACCESS
 
B078-101-USB2

NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Technology
Cat5/5e; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
Bus Powered
Yes
Product Length (ft.)
1.3
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
(2) USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER), ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Weight (lbs.)
0.24
 
Unit Packaging Type
Polybag
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
REMOTE ACCESS
Virtual Media Speed
Up to 12 Mbps

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.